(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Micro Syringe MS-NG05/MS-NG10/MS-NG25

Micro Syringe MS-NG05/MS-NG10/MS-NG25

Standard Unit Price:
MYR 931.61-
Days to Ship :
11 Day(s)

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 5μL
  • 25μL
  • Clear
Color Code

Refine by

  • 0.1μl
  • 0.5μl
  • Clear
Minimum Mark (µl)

Refine by

  • 50×(0.52×0.13)
  • 50×(0.52×0.18)
  • Clear
Minimum Mark (ml)

Refine by

  • With A-Type Needle
  • With F-type Needle
  • Clear
Needle Shape

Refine by

  • MS-NG05
  • MS-NG25
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5μL
0.1μl
50×(0.52×0.13)
With F-type Needle
MS-NG05
11 Day(s)
MYR 1,500.71

Part Number : 0062-14-85-30
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,500.71
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micro Gas-Tight Syringe
  • Capacity
    5μL
  • Color Code
    0.1μl
  • Detail Types
    12
  • Minimum Mark (µl)
    50×(0.52×0.13)
  • Minimum Mark (ml)
    With F-type Needle
  • Needle Shape
    MS-NG05
  • 1 Measure(mL)
    0062148530
1 pc.
25μL
0.5μl
50×(0.52×0.18)
With A-Type Needle
MS-NG25
11 Day(s)
MYR 931.61

Part Number : 0062-14-85-32
Days to Ship 11 Day(s)
Standard Unit Price MYR 931.61
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micro Gas-Tight Syringe
  • Capacity
    25μL
  • Color Code
    0.5μl
  • Detail Types
    12
  • Minimum Mark (µl)
    50×(0.52×0.18)
  • Minimum Mark (ml)
    With A-Type Needle
  • Needle Shape
    MS-NG25
  • 1 Measure(mL)
    0062148532

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)