(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Micro Syringe for Liquid Analysis

Micro Syringe for Liquid Analysis

Standard Unit Price:
MYR 773.14-
Days to Ship :
11 Day(s) or more

A needle fixed type for micro-syringe liquid analysis with a guide bar.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity

Refine by

  • 0.5mL
  • 5mL
  • 5μL
  • 10mL
  • 50μL
  • 100μL
  • Clear
Length(mm)

Refine by

  • Needle Fixed Type
  • Needle compatible type
  • Clear
Color Code

Refine by

  • 0.01ml
  • 0.1
  • 0.1ml
  • 0.2ml
  • 1.0
  • 2.0
  • Clear
Minimum Mark (µl)

Refine by

  • 30×(0.56×0.3)
  • 50×(0.52×0.13)
  • 50×(0.52×0.18)
  • Clear
Minimum Mark (ml)

Refine by

  • Needle
  • Thick needle
  • With F-type Needle
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
50μL
Needle Fixed Type
1.0
50×(0.52×0.18)
Thick needle
22 Day(s)
MYR 846.83

Part Number : 0062-14-85-13
Days to Ship 22 Day(s)
Standard Unit Price MYR 846.83
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micro Gas-Tight Syringe
  • Capacity
    50μL
  • Length(mm)
    Needle Fixed Type
  • Color Code
    1.0
  • Detail Types
    12
  • Minimum Mark (µl)
    50×(0.52×0.18)
  • Minimum Mark (ml)
    Thick needle
  • Needle Shape
    MS-G50
  • 1 Measure(mL)
    0062148513
  • Specification 1
    With Guide Bar
  • Application
    For liquid analysis
1 pc.
100μL
Needle Fixed Type
2.0
50×(0.52×0.18)
Thick needle
22 Day(s)
MYR 846.83

Part Number : 0062-14-85-14
Days to Ship 22 Day(s)
Standard Unit Price MYR 846.83
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micro Gas-Tight Syringe
  • Capacity
    100μL
  • Length(mm)
    Needle Fixed Type
  • Color Code
    2.0
  • Detail Types
    12
  • Minimum Mark (µl)
    50×(0.52×0.18)
  • Minimum Mark (ml)
    Thick needle
  • Needle Shape
    MS-G100
  • 1 Measure(mL)
    0062148514
  • Specification 1
    With Guide Bar
  • Application
    For liquid analysis
1 pc.
5μL
Needle Fixed Type
0.1
50×(0.52×0.13)
Needle
22 Day(s)
MYR 773.14

Part Number : 0062-14-85-60
Days to Ship 22 Day(s)
Standard Unit Price MYR 773.14
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micro Gas-Tight Syringe
  • Capacity
    5μL
  • Length(mm)
    Needle Fixed Type
  • Color Code
    0.1
  • Detail Types
    12
  • Minimum Mark (µl)
    50×(0.52×0.13)
  • Minimum Mark (ml)
    Needle
  • Needle Shape
    MS-P05
  • 1 Measure(mL)
    0062148560
  • Specification 1
    With PTFE Sleeve
  • Application
    For liquid analysis
1 pc.
5μL
Needle compatible type
0.1
50×(0.52×0.13)
With F-type Needle
22 Day(s)
MYR 883.62

Part Number : 0062-14-85-65
Days to Ship 22 Day(s)
Standard Unit Price MYR 883.62
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micro Gas-Tight Syringe
  • Capacity
    5μL
  • Length(mm)
    Needle compatible type
  • Color Code
    0.1
  • Detail Types
    12
  • Minimum Mark (µl)
    50×(0.52×0.13)
  • Minimum Mark (ml)
    With F-type Needle
  • Needle Shape
    MS-NP05
  • 1 Measure(mL)
    0062148565
  • Specification 1
    With PTFE Sleeve
  • Application
    For liquid analysis
1 pc.
0.5mL
-
0.01ml
30×(0.56×0.3)
-
11 Day(s)
MYR 1,150.43

Part Number : 0062-14-85-82
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,150.43
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micro Gas-Tight Syringe
  • Capacity
    0.5mL
  • Length(mm)
    -
  • Color Code
    0.01ml
  • Detail Types
    12
  • Minimum Mark (µl)
    30×(0.56×0.3)
  • Minimum Mark (ml)
    -
  • Needle Shape
    MS-GAN050
  • 1 Measure(mL)
    0062148582
  • Specification 1
    -
  • Application
    -
1 pc.
5mL
-
0.1ml
30×(0.56×0.3)
-
11 Day(s)
MYR 1,538.28

Part Number : 0062-14-85-85
Days to Ship 11 Day(s)
Standard Unit Price MYR 1,538.28
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micro Gas-Tight Syringe
  • Capacity
    5mL
  • Length(mm)
    -
  • Color Code
    0.1ml
  • Detail Types
    12
  • Minimum Mark (µl)
    30×(0.56×0.3)
  • Minimum Mark (ml)
    -
  • Needle Shape
    MS-GAN500
  • 1 Measure(mL)
    0062148585
  • Specification 1
    -
  • Application
    -
1 pc.
10mL
-
0.2ml
30×(0.56×0.3)
-
22 Day(s)
MYR 1,794.64

Part Number : 0062-14-85-86
Days to Ship 22 Day(s)
Standard Unit Price MYR 1,794.64
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micro Gas-Tight Syringe
  • Capacity
    10mL
  • Length(mm)
    -
  • Color Code
    0.2ml
  • Detail Types
    12
  • Minimum Mark (µl)
    30×(0.56×0.3)
  • Minimum Mark (ml)
    -
  • Needle Shape
    MS-GANX00
  • 1 Measure(mL)
    0062148586
  • Specification 1
    -
  • Application
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)