(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Book Bottle

Book Bottle

Standard Unit Price:
MYR 32.66-
Days to Ship :
11 Day(s) or more

[Features]
· A bottle shaped like a book.
· Easily organizable on storage shelves and can help to save space.
· The 1 L and 2 L, and the 5 L and 10 L, respectively have about the same height and depth, and since the larger sizes are approximately twice as wide, they are extremely easy to store.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Product Model

Refine by

  • PP (Polypropylene) Container
  • Clear
Capacity

Refine by

  • 1L
  • 2L
  • 5L
  • 10L
  • 500ml
  • Clear
External Size(mm)

Refine by

  • 115×48×168
  • 166×48×230
  • 166×83×230
  • 239×171×347
  • 241×85×345
  • Clear
Bore Diameter(mm)

Refine by

  • 20
  • 26
  • 43
  • Clear
Maker Part Number

Refine by

  • 2123
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
PP (Polypropylene) Container
500ml
115×48×168
20
-
13 Day(s)
MYR 32.66

Part Number : 0319-21-46-11
Days to Ship 13 Day(s)
Standard Unit Price MYR 32.66
Quantity 1 pc.

Specificationtitle

  • Product Model
    PP (Polypropylene) Container
  • Shape
    Rectangular Type
  • Capacity
    500ml
  • External Size(mm)
    115×48×168
  • Bore Diameter(mm)
    20
  • Maker Part Number
    -
  • TGK Code
    0319214611
  • Cock Size
    -
  • Specifications
    Without Valve
  • Feature 1
    -
  • Precautions
    -
1 pc.
PP (Polypropylene) Container
1L
166×48×230
26
-
12 Day(s)
MYR 47.83

Part Number : 0319-21-46-12
Days to Ship 12 Day(s)
Standard Unit Price MYR 47.83
Quantity 1 pc.

Specificationtitle

  • Product Model
    PP (Polypropylene) Container
  • Shape
    Rectangular Type
  • Capacity
    1L
  • External Size(mm)
    166×48×230
  • Bore Diameter(mm)
    26
  • Maker Part Number
    -
  • TGK Code
    0319214612
  • Cock Size
    -
  • Specifications
    Without Valve
  • Feature 1
    -
  • Precautions
    -
1 pc.
PP (Polypropylene) Container
2L
166×83×230
26
-
12 Day(s)
MYR 57.61

Part Number : 0319-21-46-13
Days to Ship 12 Day(s)
Standard Unit Price MYR 57.61
Quantity 1 pc.

Specificationtitle

  • Product Model
    PP (Polypropylene) Container
  • Shape
    Rectangular Type
  • Capacity
    2L
  • External Size(mm)
    166×83×230
  • Bore Diameter(mm)
    26
  • Maker Part Number
    -
  • TGK Code
    0319214613
  • Cock Size
    -
  • Specifications
    Without Valve
  • Feature 1
    -
  • Precautions
    -
1 pc.
PP (Polypropylene) Container
5L
241×85×345
43
-
13 Day(s)
MYR 142.09

Part Number : 0319-21-46-14
Days to Ship 13 Day(s)
Standard Unit Price MYR 142.09
Quantity 1 pc.

Specificationtitle

  • Product Model
    PP (Polypropylene) Container
  • Shape
    Rectangular Type
  • Capacity
    5L
  • External Size(mm)
    241×85×345
  • Bore Diameter(mm)
    43
  • Maker Part Number
    -
  • TGK Code
    0319214614
  • Cock Size
    -
  • Specifications
    Without Valve
  • Feature 1
    -
  • Precautions
    Not Autoclavable
1 pc.
PP (Polypropylene) Container
10L
239×171×347
43
-
12 Day(s)
MYR 214.62

Part Number : 0319-21-46-15
Days to Ship 12 Day(s)
Standard Unit Price MYR 214.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    PP (Polypropylene) Container
  • Shape
    Rectangular Type
  • Capacity
    10L
  • External Size(mm)
    239×171×347
  • Bore Diameter(mm)
    43
  • Maker Part Number
    -
  • TGK Code
    0319214615
  • Cock Size
    -
  • Specifications
    Without Valve
  • Feature 1
    -
  • Precautions
    Not Autoclavable
1 pc.
PP (Polypropylene) Container
5L
241×85×345
43
-
13 Day(s)
MYR 214.62

Part Number : 0319-21-46-21
Days to Ship 13 Day(s)
Standard Unit Price MYR 214.62
Quantity 1 pc.

Specificationtitle

  • Product Model
    PP (Polypropylene) Container
  • Shape
    Rectangular Type
  • Capacity
    5L
  • External Size(mm)
    241×85×345
  • Bore Diameter(mm)
    43
  • Maker Part Number
    -
  • TGK Code
    0319214621
  • Cock Size
    20A
  • Specifications
    With valve (with internal stopper)
  • Feature 1
    -
  • Precautions
    Not Autoclavable
1 pc.
-
10L
239×171×347
43
2123
11 Day(s)
MYR 287.71

Part Number : 0319-21-46-22
Days to Ship 11 Day(s)
Standard Unit Price MYR 287.71
Quantity 1 pc.

Specificationtitle

  • Product Model
    -
  • Shape
    Rectangular Type
  • Capacity
    10L
  • External Size(mm)
    239×171×347
  • Bore Diameter(mm)
    43
  • Maker Part Number
    2123
  • TGK Code
    0319214622
  • Cock Size
    20A
  • Specifications
    With valve (with internal stopper)
  • Feature 1
    1 L / 2 L, 5 L, and 10 L are almost the same height and length, and the width is almost double respectively, making it very easy to store.
  • Precautions
    Not Autoclavable

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)