(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Fine Common Separa Cover OT 1 Port for 85φ/120φ

Fine Common Separa Cover OT 1 Port for 85φ/120φ

Standard Unit Price:
MYR 1,335.83-
Days to Ship :
10 Day(s)

Glass cover for separable flask.
[Features]
・ Since each nozzle has a standard ground glass joint, it is easy to connect with other equipment.
・ It can prevent the O-ring from slipping when connected to the flask.
[Applications]
·Ideal as a cover when using a separable flask.

Basic Specifications

  • Product Model
    Separable Flask
  • Materials
    Glass
  • Common Side Tubes
    -
  • Footnote
    O-rings are sold separately.
  • No. of Ports
    1
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Flange Minor Diameter(φ mm)

Refine by

  • 85
  • 120
  • Clear
Common Main Tube

Refine by

  • 24/40
  • 29/42
  • Clear
TGK Code

Refine by

  • 0000139501
  • 0000139509
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
85
24/40
0000139501
10 Day(s)
MYR 1,335.83

Part Number : 0000-13-95-01
Days to Ship 10 Day(s)
Standard Unit Price MYR 1,335.83
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separable Flask
  • Materials
    Glass
  • Flange Minor Diameter(φ mm)
    85
  • Common Main Tube
    24/40
  • Common Side Tubes
    -
  • TGK Code
    0000139501
  • Footnote
    O-rings are sold separately.
  • Sizes(mm)
    Upper Opening Outer Diameter: Approx. 31. Flange Part Outer Diameter: Approx. 115. Flange Thickness: 5 at Tip, 11 at Flange Torso Base
  • No. of Ports
    1
1 pc.
120
29/42
0000139509
10 Day(s)
MYR 2,194.25

Part Number : 0000-13-95-09
Days to Ship 10 Day(s)
Standard Unit Price MYR 2,194.25
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separable Flask
  • Materials
    Glass
  • Flange Minor Diameter(φ mm)
    120
  • Common Main Tube
    29/42
  • Common Side Tubes
    -
  • TGK Code
    0000139509
  • Footnote
    O-rings are sold separately.
  • Sizes(mm)
    Lid: Thickness: approx. 7, Dome Type Front Incline Length: approx. 8, Incline-to-Mouth Height: approx. 12, Total Height: approx. 130
  • No. of Ports
    1

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)