(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Fine Common Separa Cover OT 3 Ports for 85φ/120φ

Fine Common Separa Cover OT 3 Ports for 85φ/120φ

Standard Unit Price:
MYR 2,216.23-
Days to Ship :
10 Day(s)

Glass cover for separatory flask.
[Features]
・ Since each nozzle has a standard ground glass joint, it is easy to connect with other equipment.
・ It can prevent the O-ring from slipping when connected to the flask.
[Applications]
・ Ideal as a cover when using a separatory flask.

Basic Specifications

  • Product Model
    Separable Flask
  • Materials
    Glass
  • Footnote
    O-rings are sold separately.
  • No. of Ports
    3
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Flange Minor Diameter(φ mm)

Refine by

  • 85
  • 120
  • Clear
Common Main Tube

Refine by

  • 24/40
  • 29/42
  • Clear
Common Side Tubes

Refine by

  • 19/38X2
  • 24/40X2
  • Clear
TGK Code

Refine by

  • 0000139503
  • 0000139511
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
85
24/40
19/38X2
0000139503
10 Day(s)
MYR 2,216.23

Part Number : 0000-13-95-03
Days to Ship 10 Day(s)
Standard Unit Price MYR 2,216.23
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separable Flask
  • Materials
    Glass
  • Flange Minor Diameter(φ mm)
    85
  • Common Main Tube
    24/40
  • Common Side Tubes
    19/38X2
  • TGK Code
    0000139503
  • Footnote
    O-rings are sold separately.
  • No. of Ports
    3
1 pc.
120
29/42
24/40X2
0000139511
10 Day(s)
MYR 3,205.75

Part Number : 0000-13-95-11
Days to Ship 10 Day(s)
Standard Unit Price MYR 3,205.75
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separable Flask
  • Materials
    Glass
  • Flange Minor Diameter(φ mm)
    120
  • Common Main Tube
    29/42
  • Common Side Tubes
    24/40X2
  • TGK Code
    0000139511
  • Footnote
    O-rings are sold separately.
  • No. of Ports
    3

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)