(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Fine Common Separa Cover OT 4 Ports for 85φ/120φ

Fine Common Separa Cover OT 4 Ports for 85φ/120φ

Standard Unit Price:
MYR 2,910.56-
Days to Ship :
10 Day(s) or more

Glass cover for separable flask.
[Features]
・ Since each nozzle has a standard ground glass joint, it is easy to connect with other equipment.
・ It can prevent the O-ring from slipping when connected to the flask.
[Applications]
·Ideal as a cover when using a separable flask.

Basic Specifications

  • Product Model
    Separable Flask
  • Materials
    Glass
  • Footnote
    O-rings are sold separately.
  • No. of Ports
    4
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Flange Minor Diameter(φ mm)

Refine by

  • 85
  • 120
  • Clear
Common Main Tube

Refine by

  • 24/40
  • 29/42
  • Clear
Common Side Tubes

Refine by

  • 19/38X3
  • 24/40X2、19/38X1
  • Clear
TGK Code

Refine by

  • 0000139504
  • 0000139512
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
85
24/40
19/38X3
0000139504
10 Day(s)
MYR 2,910.56

Part Number : 0000-13-95-04
Days to Ship 10 Day(s)
Standard Unit Price MYR 2,910.56
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separable Flask
  • Materials
    Glass
  • Flange Minor Diameter(φ mm)
    85
  • Common Main Tube
    24/40
  • Common Side Tubes
    19/38X3
  • TGK Code
    0000139504
  • Footnote
    O-rings are sold separately.
  • No. of Ports
    4
1 pc.
120
29/42
24/40X2、19/38X1
0000139512
36 Day(s)
MYR 3,621.33

Part Number : 0000-13-95-12
Days to Ship 36 Day(s)
Standard Unit Price MYR 3,621.33
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separable Flask
  • Materials
    Glass
  • Flange Minor Diameter(φ mm)
    120
  • Common Main Tube
    29/42
  • Common Side Tubes
    24/40X2、19/38X1
  • TGK Code
    0000139512
  • Footnote
    O-rings are sold separately.
  • No. of Ports
    4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)