(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Fine Common Separable Flasks, O Round 300 mL–5000 mL 85φ/120φ

Fine Common Separable Flasks, O Round 300 mL–5000 mL 85φ/120φ

Standard Unit Price:
MYR 931.43-
Days to Ship :
10 Day(s) or more

Glass container with flange.
[Features]
・ Since the flange size is the same for all capacities, the cover can be used as is even when the capacities are changed.
・ O-ring groove on the flange prevents the O-ring from slipping when connected to a flask.
[Applications]
・ Ideal as a container for conducting reaction experiments, etc.

(i)Caution

  • The O-ring bracket (photo) is sold separately.

Basic Specifications

  • Product Model
    Separable Flask
  • Materials
    Glass
  • Detail Types
    Round O-Ring Type
  • Footnote
    O-rings and metal fittings for photographs are sold separately. They are compatible only to the separable cover O-ring type.
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 300
  • 500
  • 1000
  • 2000
  • 3000
  • 5000
  • Clear
Flange Minor Diameter(φ mm)

Refine by

  • 85
  • 120
  • Clear
Flange Major Diameter(φ mm)

Refine by

  • 115
  • 150
  • Clear
Total Height(mm)

Refine by

  • Approx. 70
  • 100
  • 140
  • 180
  • Approx. 180
  • 210
  • Clear
TGK Code

Refine by

  • 0000139517
  • 0000139518
  • 0000139519
  • 0000139520
  • 0000139521
  • 0000139529
  • 0000139530
  • 0000139531
  • 0000139532
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
300
85
115
Approx. 70
0000139517
36 Day(s)
MYR 931.43

Part Number : 0000-13-95-17
Days to Ship 36 Day(s)
Standard Unit Price MYR 931.43
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separable Flask
  • Capacity(ml)
    300
  • Materials
    Glass
  • Detail Types
    Round O-Ring Type
  • Flange Minor Diameter(φ mm)
    85
  • Flange Major Diameter(φ mm)
    115
  • Total Height(mm)
    Approx. 70
  • TGK Code
    0000139517
  • Footnote
    O-rings and metal fittings for photographs are sold separately. They are compatible only to the separable cover O-ring type.
  • Sizes(mm)
    -
  • Sizes(mm)
    Opening Inner Diameter: Approx. 83; Maximum Diameter: 93; Height from Bottom to Shoulders: Approx. 47; Flange Thickness: Tip 5; Flange Body Root: 11
1 pc.
500
85
115
100
0000139518
36 Day(s)
MYR 1,035.16

Part Number : 0000-13-95-18
Days to Ship 36 Day(s)
Standard Unit Price MYR 1,035.16
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separable Flask
  • Capacity(ml)
    500
  • Materials
    Glass
  • Detail Types
    Round O-Ring Type
  • Flange Minor Diameter(φ mm)
    85
  • Flange Major Diameter(φ mm)
    115
  • Total Height(mm)
    100
  • TGK Code
    0000139518
  • Footnote
    O-rings and metal fittings for photographs are sold separately. They are compatible only to the separable cover O-ring type.
  • Sizes(mm)
    Maximum Diameter: 109, height: 80 (Unit Only, Not Including Collar), Mouth Internal Diameter: 85
  • Sizes(mm)
    -
1 pc.
1000
85
115
140
0000139519
10 Day(s)
MYR 1,434.25

Part Number : 0000-13-95-19
Days to Ship 10 Day(s)
Standard Unit Price MYR 1,434.25
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separable Flask
  • Capacity(ml)
    1000
  • Materials
    Glass
  • Detail Types
    Round O-Ring Type
  • Flange Minor Diameter(φ mm)
    85
  • Flange Major Diameter(φ mm)
    115
  • Total Height(mm)
    140
  • TGK Code
    0000139519
  • Footnote
    O-rings and metal fittings for photographs are sold separately. They are compatible only to the separable cover O-ring type.
  • Sizes(mm)
    Mouth Inner Diam.: 83
  • Sizes(mm)
    -
1 pc.
2000
85
115
180
0000139520
10 Day(s)
MYR 2,041.23

Part Number : 0000-13-95-20
Days to Ship 10 Day(s)
Standard Unit Price MYR 2,041.23
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separable Flask
  • Capacity(ml)
    2000
  • Materials
    Glass
  • Detail Types
    Round O-Ring Type
  • Flange Minor Diameter(φ mm)
    85
  • Flange Major Diameter(φ mm)
    115
  • Total Height(mm)
    180
  • TGK Code
    0000139520
  • Footnote
    O-rings and metal fittings for photographs are sold separately. They are compatible only to the separable cover O-ring type.
  • Sizes(mm)
    Mouth Inner Diam.: 86
  • Sizes(mm)
    -
1 pc.
3000
85
115
210
0000139521
10 Day(s)
MYR 3,353.40

Part Number : 0000-13-95-21
Days to Ship 10 Day(s)
Standard Unit Price MYR 3,353.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separable Flask
  • Capacity(ml)
    3000
  • Materials
    Glass
  • Detail Types
    Round O-Ring Type
  • Flange Minor Diameter(φ mm)
    85
  • Flange Major Diameter(φ mm)
    115
  • Total Height(mm)
    210
  • TGK Code
    0000139521
  • Footnote
    O-rings and metal fittings for photographs are sold separately. They are compatible only to the separable cover O-ring type.
  • Sizes(mm)
    Mouth Inner Diam.: 84
  • Sizes(mm)
    -
1 pc.
1000
120
150
-
0000139529
10 Day(s)
MYR 1,702.15

Part Number : 0000-13-95-29
Days to Ship 10 Day(s)
Standard Unit Price MYR 1,702.15
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separable Flask
  • Capacity(ml)
    1000
  • Materials
    Glass
  • Detail Types
    Round O-Ring Type
  • Flange Minor Diameter(φ mm)
    120
  • Flange Major Diameter(φ mm)
    150
  • Total Height(mm)
    -
  • TGK Code
    0000139529
  • Footnote
    O-rings and metal fittings for photographs are sold separately. They are compatible only to the separable cover O-ring type.
  • Sizes(mm)
    -
  • Sizes(mm)
    Height of Opening: Approx. 30; Distance between flange and body (length): Approx. 19
1 pc.
2000
120
150
Approx. 180
0000139530
10 Day(s)
MYR 2,637.18

Part Number : 0000-13-95-30
Days to Ship 10 Day(s)
Standard Unit Price MYR 2,637.18
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separable Flask
  • Capacity(ml)
    2000
  • Materials
    Glass
  • Detail Types
    Round O-Ring Type
  • Flange Minor Diameter(φ mm)
    120
  • Flange Major Diameter(φ mm)
    150
  • Total Height(mm)
    Approx. 180
  • TGK Code
    0000139530
  • Footnote
    O-rings and metal fittings for photographs are sold separately. They are compatible only to the separable cover O-ring type.
  • Sizes(mm)
    -
  • Sizes(mm)
    -
1 pc.
3000
120
150
-
0000139531
10 Day(s)
MYR 3,484.58

Part Number : 0000-13-95-31
Days to Ship 10 Day(s)
Standard Unit Price MYR 3,484.58
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separable Flask
  • Capacity(ml)
    3000
  • Materials
    Glass
  • Detail Types
    Round O-Ring Type
  • Flange Minor Diameter(φ mm)
    120
  • Flange Major Diameter(φ mm)
    150
  • Total Height(mm)
    -
  • TGK Code
    0000139531
  • Footnote
    O-rings and metal fittings for photographs are sold separately. They are compatible only to the separable cover O-ring type.
  • Sizes(mm)
    Opening Outer Diameter: φ150: Maximum Outer Diameter: φ200
  • Sizes(mm)
    -
1 pc.
5000
120
150
-
0000139532
10 Day(s)
MYR 5,502.13

Part Number : 0000-13-95-32
Days to Ship 10 Day(s)
Standard Unit Price MYR 5,502.13
Quantity 1 pc.

Specificationtitle

  • Product Model
    Separable Flask
  • Capacity(ml)
    5000
  • Materials
    Glass
  • Detail Types
    Round O-Ring Type
  • Flange Minor Diameter(φ mm)
    120
  • Flange Major Diameter(φ mm)
    150
  • Total Height(mm)
    -
  • TGK Code
    0000139532
  • Footnote
    O-rings and metal fittings for photographs are sold separately. They are compatible only to the separable cover O-ring type.
  • Sizes(mm)
    Opening Outer Diameter: φ150: Maximum Outer Diameter: φ236
  • Sizes(mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)