(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dust Mask DR33L Filter L

Dust Mask DR33L Filter L

Standard Unit Price:
MYR 49.86
Days to Ship :
8 Day(s)

[Specifications]
Specifications: Filter L
Material: Glass fiber
Compatible with RoHS2 (EU) 2015/863

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Replacement Parts
  • Size
    1 pc.
  • Intake Resistance(Pa)
    70 or Less
  • Particle collection efficiency
    82.0% or more
  • Manufacturer Product Name
    Dust mask filter L
  • Manufacturer Model Number
    Filter L
  • JAN Code
    4959382110714
  • Intake Resistance Increase Rate(Pa)
    500
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 49.86

Part Number : 1-4552-02
Days to Ship 8 Day(s)
Standard Unit Price MYR 49.86
Quantity 1 pc.

Specificationtitle

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Replacement Parts
  • Intake Resistance(Pa)
    70 or Less
  • Particle collection efficiency
    82.0% or more
  • Manufacturer Product Name
    Dust mask filter L
  • Manufacturer Model Number
    Filter L
  • JAN Code
    4959382110714
  • Intake Resistance Increase Rate(Pa)
    500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)