(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dustproof Mask, DR28SL4N/L4N Filter

Dustproof Mask, DR28SL4N/L4N Filter

Standard Unit Price:
MYR 1,461.25
Days to Ship :
8 Day(s)

[Features]·It is one of the best products in the performance category of the national test. ·It is a low profile filter L4N that does not block your view.

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL3
  • Size
    M2
  • Intake Resistance(Pa)
    160 or Less
  • Particle collection efficiency
    99.9% or more
  • Manufacturer Product Name
    Dust Mask DR28SL4N
  • Manufacturer Model Number
    DR28SL4N
  • JAN Code
    4959382104119
  • Material
    Face Piece / Silicone Rubber
  • Accessory
    L4N Filter x 1 sheet
  • Intake Resistance Increase Rate(Pa)
    350
  • Asbestos Work Level
    2、3
  • Dioxin Countermeasure Level
    1
  • National Certification Qualification
    No. TM289
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 1,461.25

Part Number : 1-8898-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 1,461.25
Quantity 1 pc.

Specificationtitle

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL3
  • Size
    M2
  • Intake Resistance(Pa)
    160 or Less
  • Particle collection efficiency
    99.9% or more
  • Manufacturer Product Name
    Dust Mask DR28SL4N
  • Manufacturer Model Number
    DR28SL4N
  • JAN Code
    4959382104119
  • Material
    Face Piece / Silicone Rubber
  • Accessory
    L4N Filter x 1 sheet
  • Intake Resistance Increase Rate(Pa)
    350
  • Asbestos Work Level
    2、3
  • Dioxin Countermeasure Level
    1
  • National Certification Qualification
    No. TM289

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)