(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dust Mask DR80SC2

Dust Mask DR80SC2

Standard Unit Price:
MYR 414.78
Days to Ship :
8 Day(s)

[Specifications]
·Exhalation resistance: 60 Pa or less
·Inhalation resistance increase value: 100 Pa or less

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL2
  • Size
    M
  • Intake Resistance(Pa)
    65 or Less
  • Particle collection efficiency
    96.0% or more
  • Ventilation Resistance(Pa)
    60 or Less
  • Manufacturer Product Name
    Dust mask DR80SC2
  • Manufacturer Model Number
    DR80SC2
  • JAN Code
    4959382105062
  • Specification details
    Speaking diaphragm provided
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    200 or Less
  • Accessory
    C2 Filter x 2 pcs
  • Intake Resistance Increase Rate(Pa)
    100
  • Classification of Respiratory Protective Equipment
    4
  • National Certification Qualification
    No. TM488
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 414.78

Part Number : 2-5129-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 414.78
Quantity 1 pc.

Specificationtitle

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL2
  • Size
    M
  • Intake Resistance(Pa)
    65 or Less
  • Particle collection efficiency
    96.0% or more
  • Ventilation Resistance(Pa)
    60 or Less
  • Manufacturer Product Name
    Dust mask DR80SC2
  • Manufacturer Model Number
    DR80SC2
  • JAN Code
    4959382105062
  • Specification details
    Speaking diaphragm provided
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    200 or Less
  • Accessory
    C2 Filter x 2 pcs
  • Intake Resistance Increase Rate(Pa)
    100
  • Classification of Respiratory Protective Equipment
    4
  • National Certification Qualification
    No. TM488

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time