(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Catalog Stand

Catalog Stand

Convenient for sorting and displaying in cafeterias, cafés, and exhibitions.
Acrylic material.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

L-35

 
Part Number
L-35
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 13.37

1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Model Clip Size(mm) H22 x W35 x D30 Containing 1 piece(pcs) 5
Material Acrylic Specifications Catalog Stand

Please check the type/dimensions/specifications of the part L-35 in the Catalog Stand series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)