(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Boring Tool Bit T-Max P Lever Clamp A...-MWLNR/L

Boring Tool Bit T-Max P Lever Clamp A...-MWLNR/L

[Features]
An easy-handling inner-diameter boring tool bit with excellent repeatability.
Supports inner-diameter turning (bore cutting) and the use of negative inserts.
Supports everything from roughing through to finishing.

Part Number

Configured Part Number is shown.

Part Number
A32UMWLNR06
A32UMWLNR08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip Size
(mm)
Gauge Chip

MYR 2,237.45

1 Piece(s) 10 Day(s) 6WNMG 060408

MYR 2,237.45

1 Piece(s) 10 Day(s) 8WNMG 080408

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal Type) Minimum Machining Diameter 40 Application Internal Diameter
Selfishly Right-hand Clamp Shape Double Clamp Overall Length 350
Clearance angle Shank diameter 32 Protrusion length (L/D) 48 ~ 128
Lubrication Hole Y/N Available Specifications T-Max P Wedge Clamp with Cylindrical Flat Face Cutting Angle(°) 95
Tool Lead Angle(°) -5 Dimensions f1(mm) 22 Dimension H(mm) 30
Rake angle γ(°) -6 Blade Inclination Angle λs(°) -14

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)