(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Crecia Hand Towel Dispenser, Slim, 400, for Small Size

Crecia Hand Towel Dispenser, Slim, 400, for Small Size

Standard Unit Price:
MYR 227.35
Days to Ship :
8 Day(s)

[Features]
· Three different sizes to choose from.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Dispensers
  • Pack number
    1
  • Material
    ABS Resin / Polystyrene
  • Size(mm)
    Width 244 x height 298 x depth 114
  • Body / Option
    Main Body
  • Internal Capacity
    1 pc.

Catalog

Japanese Only

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 227.35

Part Number : 04131
Days to Ship 8 Day(s)
Standard Unit Price MYR 227.35
Quantity 1 pc.

Specificationtitle

  • Product Type
    Dispensers
  • Pack number
    1
  • Material
    ABS Resin / Polystyrene
  • Size(mm)
    Width 244 x height 298 x depth 114
  • Body / Option
    Main Body

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time