(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Polyethylene Bag 0.08 mm

Polyethylene Bag 0.08 mm

Standard Unit Price:
MYR 110.70-
Days to Ship :
8 Day(s)

Simple and high quality string-less 0.08 mm polyethylene bag.
[Features]
· Perforated opening.
· Made of LDPE (high pressure polyethylene) for a smooth and supple surface.
· Our most versatile general-use model.
· Abundant size variations are available for different applications.
[Applications]
· Can be used for a wide range of different applications such as packaging for various items, storage and classification, etc.

Basic Specifications

  • Product Model
    Office Use Polybag
  • Thickness(mm)
    0.08
  • Material
    Polyethylene
  • Specifications
    No cord
  • Amount Of Content
    1 Bag (50 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (50 Sheets)
  • Clear
Width(mm)

Refine by

  • 130
  • 200
  • Clear
Height(mm)

Refine by

  • 250
  • 300
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
808
1 Bag (50 Sheets)
130
250
8 Day(s)
MYR 110.70

Part Number : 808
Days to Ship 8 Day(s)
Standard Unit Price MYR 110.70
Quantity 1 Bag (50 Sheets)

Specificationtitle

  • Product Model
    Office Use Polybag
  • Width(mm)
    130
  • Height(mm)
    250
  • Thickness(mm)
    0.08
  • Material
    Polyethylene
  • Specifications
    No cord
  • Weight(g / Piece)
    4.8
811
1 Bag (50 Sheets)
200
300
8 Day(s)
MYR 120.60

Part Number : 811
Days to Ship 8 Day(s)
Standard Unit Price MYR 120.60
Quantity 1 Bag (50 Sheets)

Specificationtitle

  • Product Model
    Office Use Polybag
  • Width(mm)
    200
  • Height(mm)
    300
  • Thickness(mm)
    0.08
  • Material
    Polyethylene
  • Specifications
    No cord
  • Weight(g / Piece)
    8.8

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)