(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Rivet (large type)

Rivet (large type)

Standard Unit Price:
MYR 43.26-
Days to Ship :
6 Day(s) or more

Large Type

[Features]
· 10 pieces included.
· For aluminum flanges.
· Steel Shaft

Basic Specifications

  • Product Category
    Riveter
  • Quantity
    10 pcs.
  • Set Content
    Aluminum Flange, Steel Shaft

Catalog

Japanese Only

Part Number
Rivet size is adjustable

Refine by

  • 3.2
  • 4
  • 4.8
  • Clear
Applicable Thickness(mm)

Refine by

  • 3.2-6.4
  • 4.8-6.4
  • 6.4-9.6
  • Clear
JAN Code

Refine by

  • 4545301042923
  • 4545301042930
  • 4545301042947
  • 4545301042961
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
44L
3.2
4.8-6.4
4545301042923
9 Day(s) or more
MYR 43.26

Part Number : 44L
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 43.26

Specificationtitle

  • Product Category
    Riveter
  • Rivet size is adjustable
    3.2
  • Applicable Thickness(mm)
    4.8-6.4
  • Quantity
    10 pcs.
  • JAN Code
    4545301042923
  • Set Content
    Aluminum Flange, Steel Shaft
54L
4
3.2-6.4
4545301042930
6 Day(s) or more
MYR 43.26

Part Number : 54L
Days to Ship 6 Day(s) or more
Standard Unit Price MYR 43.26

Specificationtitle

  • Product Category
    Riveter
  • Rivet size is adjustable
    4
  • Applicable Thickness(mm)
    3.2-6.4
  • Quantity
    10 pcs.
  • JAN Code
    4545301042930
  • Set Content
    Aluminum Flange, Steel Shaft
56L
4
6.4-9.6
4545301042947
9 Day(s) or more
MYR 45.78

Part Number : 56L
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 45.78

Specificationtitle

  • Product Category
    Riveter
  • Rivet size is adjustable
    4
  • Applicable Thickness(mm)
    6.4-9.6
  • Quantity
    10 pcs.
  • JAN Code
    4545301042947
  • Set Content
    Aluminum Flange, Steel Shaft
66L
4.8
6.4-9.6
4545301042961
9 Day(s) or more
MYR 48.32

Part Number : 66L
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 48.32

Specificationtitle

  • Product Category
    Riveter
  • Rivet size is adjustable
    4.8
  • Applicable Thickness(mm)
    6.4-9.6
  • Quantity
    10 pcs.
  • JAN Code
    4545301042961
  • Set Content
    Aluminum Flange, Steel Shaft

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time