(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Impact Extension Bar (Pin 12.7 mm)

Impact Extension Bar (Pin 12.7 mm)

Standard Unit Price:
MYR 101.04-
Days to Ship :
8 Day(s) or more

Drive pin 12.7 mm impact extension bar.

[Features]
· With O-ring and pin.
· Insertion angle 12.7 mm (1/2″)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Square
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Characteristics
    With O-ring Pin

Catalog

Japanese Only

Part Number
Overall length (L dimension)(mm)

Refine by

  • 75
  • 125
  • 250
  • Clear
Weight(g)

Refine by

  • 188
  • 275
  • 480
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
75
188
8 Day(s)
MYR 101.04

Part Number : PX-4075
Days to Ship 8 Day(s)
Standard Unit Price MYR 101.04

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Square
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    75
  • Weight(g)
    188
  • Characteristics
    With O-ring Pin
125
275
11 Day(s)
MYR 108.81

Part Number : PX-4125
Days to Ship 11 Day(s)
Standard Unit Price MYR 108.81

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Square
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    125
  • Weight(g)
    275
  • Characteristics
    With O-ring Pin
250
480
8 Day(s)
MYR 132.07

Part Number : PX-425
Days to Ship 8 Day(s)
Standard Unit Price MYR 132.07

Specificationtitle

  • Single Product/Set Classification
    Single Item Extension Bar
  • Application
    Impact
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    12.7
  • Socket shape
    Square
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/2
  • Overall length (L dimension)(mm)
    250
  • Weight(g)
    480
  • Characteristics
    With O-ring Pin

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)