(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

CoroTurn SL Quick-Change Cutting Head SL-SCLCR-QC

CoroTurn SL Quick-Change Cutting Head SL-SCLCR-QC

CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number

Configured Part Number is shown.

SL-SCLCR-3209QC

Configured Specifications

Applicable Tip ShapeC (80° Diamond-Shape)ApplicationInternal Diameter
SelfishlyRight-handClamp ShapeScrew Clamp
Overall Length22Clearance angle
Shank diameter32Lubrication Hole Y/NNA
SpecificationsCoroTurn 107 Screw ClampTorque(Nm)3
Cutting Angle(°)95Tool Lead Angle(°)-5
Show More
Dimension H(mm)14.7Tip Size(mm)9
Tip Size iC41706Dimensions f21(mm)6
Rake angle γ(°)0Blade Inclination Angle λs(°)-6
Gauge ChipCCMT 09 T3 08 - -
Show Less
Part Number
SL-SCLCR-3209QC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 2,500.89

1 Piece(s) 10 Day(s)
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Internal Diameter Selfishly Right-hand
Clamp Shape Screw Clamp Overall Length 22 Clearance angle
Shank diameter 32 Lubrication Hole Y/N NA Specifications CoroTurn 107 Screw Clamp
Torque(Nm) 3 Cutting Angle(°) 95 Tool Lead Angle(°) -5
Dimension H(mm) 14.7 Tip Size(mm) 9 Tip Size iC 41706
Dimensions f21(mm) 6 Rake angle γ(°) 0 Blade Inclination Angle λs(°) -6
Gauge Chip CCMT 09 T3 08

Please check the type/dimensions/specifications of the part SL-SCLCR-3209QC in the CoroTurn SL Quick-Change Cutting Head SL-SCLCR-QC series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time