(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

CoroTurn SL Quick-Change Cutting Head SL-SDXCR-QC

CoroTurn SL Quick-Change Cutting Head SL-SDXCR-QC

CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number

Configured Part Number is shown.

SL-SDXCR-3211QC

Part Number
SL-SDXCR-3211QC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 2,500.89

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape D (55° Diamond-Shape) Application Internal Diameter / Inner diameter profiling / Pull Selfishly Right-hand
Clamp Shape Screw Clamp Overall Length 15 Clearance angle
Shank diameter 32 Lubrication Hole Y/N NA Specifications CoroTurn 107 Screw Clamp
Torque(Nm) 3 Cutting Angle(°) 62.5 Tool Lead Angle(°) 27.5
Dimension H(mm) 14.7 Tip Size(mm) 11 Tip Size iC 41706
Dimensions f21(mm) 9 Rake angle γ(°) 0 Blade Inclination Angle λs(°) -8
Gauge Chip DCMT 11 T3 08 D5m(mm) 32

Please check the type/dimensions/specifications of the part SL-SDXCR-3211QC in the CoroTurn SL Quick-Change Cutting Head SL-SDXCR-QC series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)