(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

CoroTurn SL Quick-Change Cutting Head SL-SVLBR-QC

CoroTurn SL Quick-Change Cutting Head SL-SVLBR-QC

CoroTurnSL is a modular system of adapters and cutting heads that allows you to build customized tools for a wide variety of turning operations with a minimal number of items

Part Number

Configured Part Number is shown.

SL-SVLBR-3216QC

Part Number
SL-SVLBR-3216QC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 2,500.89

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Applicable Tip Shape V (35° Diamond-Shaped) Application Internal Diameter / Inner diameter profiling Selfishly Right-hand
Clamp Shape Screw Clamp Overall Length 22 Clearance angle
Shank diameter 32 Lubrication Hole Y/N NA Specifications CoroTurn 107 Screw Clamp
Cutting Angle(°) 95 Tool Lead Angle(°) -5 Tip Size(mm) 16
Tip Size iC 41706 Dimensions f21(mm) 9 Rake angle γ(°) 0
Blade Inclination Angle λs(°) -6.5 Gauge Chip VBMT 16 04 08 D5m(mm) 32
Tip tightening torque(Nm) 3

Please check the type/dimensions/specifications of the part SL-SVLBR-3216QC in the CoroTurn SL Quick-Change Cutting Head SL-SVLBR-QC series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)