(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Boring Tool Bit, CoroTurn 107, Screw Clamp, Steel Shank A...-SVUCR/L

Boring Tool Bit, CoroTurn 107, Screw Clamp, Steel Shank A...-SVUCR/L

[Features]
An inner-diameter boring tool bit with low cutting resistance.
The internal coolant helps extend the life of the insert while also making it easier to handle cutting chips.
The high tool rigidity allows for stable machining operations, even with workpieces with long protruding sections.
The EasyFix sleeve allows for quick and accurate center height adjustment.
For inner-diameter turning (bore cutting) operations.

Part Number

Configured Part Number is shown.

A16RSVUCL11ER

Part Number
A16RSVUCL11ER
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 1,011.90

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part A16RSVUCL11ER in the Boring Tool Bit, CoroTurn 107, Screw Clamp, Steel Shank A...-SVUCR/L series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)