(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Mighty Micron Filter for Dust-Proof Mask, for 1021 Type

Mighty Micron Filter for Dust-Proof Mask, for 1021 Type

Standard Unit Price:
-
Days to Ship :
3 Day(s) or more

Special three-layer structure dust mask filter with two capture layers.
[Features]
· 1021 type replacement filter.
· Micron filter with charged wool felt with a special resin processing as base material to capture powder dust with static electricity.
· Filter structure is composed of three layers to achieve a high capture rate despite its thinness.
· The normally mutually exclusive high capture rate and low intake resistance performance are simultaneously satisfied by the "static electric capture" system.
· Each capture layer achieves a capture performance higher than the conventional Hyper Micron Filter even at a thickness of about 1/3 that of the conventional product.
[Applications]
· Optimal for protection from general powder dust (polishing, grinder powder dust, etc.).

Basic Specifications

  • Product Model
    Replacement Parts
  • Other
    Option
  • Specifications
    Replacement Filter
  • Adaptive Masks
    1021RX-04、1021R-07、1091D-04
  • Mass(g)
    9
  • Inner capacity
    1 Pack (2 pcs.)
Part Number
Inner capacity

Refine by

  • 1 Pack (2 pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (2 pcs.)
3 Day(s) or more
-

Part Number : MM-FIL-1021-02
Days to Ship 3 Day(s) or more
Standard Unit Price -
Quantity 1 Pack (2 pcs.)

Specificationtitle

  • Product Model
    Replacement Parts
  • Other
    Option
  • Specifications
    Replacement Filter
  • Adaptive Masks
    1021RX-04、1021R-07、1091D-04
  • Mass(g)
    9

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)