(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Grip pliers for locks

Grip pliers for locks

[Features]
· Epoxy resin coating makes it at least 10 times more resistant to corrosion than nickel plated parts.
· Grasps copper pipes during refrigerant pipe work so that refrigerant does not leak.

Part Number

Configured Part Number is shown.

129-07

Part Number
129-07
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 191.09

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Overall Length(mm) 190 Maximum Opening(mm) φ16 (Pipe) JAN Code 8430890051691
Trusco Code 486-4352 Mass(g) 390

Please check the type/dimensions/specifications of the part 129-07 in the Grip pliers for locks series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)