(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
LED Projector Replacement LED Bulb

LED Projector Replacement LED Bulb

Standard Unit Price:
MYR 618.52
Days to Ship :
5 Day(s) or more

[Features]
· A spare bulb for RTL-205.

Basic Specifications

  • Brightness(lm)
    1800
  • Type
    LED
  • Product Type
    Replacement Bulb
  • Power Consumption(W)
    20
  • Ball Life(Time)
    40000
  • Power Supply(V)
    110
  • Total Luminous Flux(lm)
    1800
  • Color Temperature
    6500K
  • JAN Code
    4989999332780
  • Trusco Code
    488-6470
  • Mass(g)
    500
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
5 Day(s) or more
MYR 618.52

Part Number : RTL-20W
Days to Ship 5 Day(s) or more
Standard Unit Price MYR 618.52
Quantity 1 pc.

Specificationtitle

  • Brightness(lm)
    1800
  • Type
    LED
  • Product Type
    Replacement Bulb
  • Power Consumption(W)
    20
  • Ball Life(Time)
    40000
  • Power Supply(V)
    110
  • Total Luminous Flux(lm)
    1800
  • Color Temperature
    6500K
  • JAN Code
    4989999332780
  • Trusco Code
    488-6470
  • Mass(g)
    500

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time