(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
LED Projector

LED Projector

Standard Unit Price:
MYR 856.10
Days to Ship :
9 Day(s)

[Features]
· An energy-saving and long-life projector that uses an LED bulb (20 W).
· With uniform light distribution, it is capable of illuminating a wide range evenly.
· Charger socket is wrapped with fluoropolymer tape for excellent insulation.
[Applications]
· For lighting for indoor and outdoor construction as well as general floodlights.

Basic Specifications

  • Brightness(lm)
    1800
  • Type
    LED
  • Product Type
    Emitter
  • Power Consumption(W)
    20
  • Outer Diameter(mm)
    150
  • Length(mm)
    250
  • Maximum Opening(mm)
    65
  • Power Supply(V)
    110
  • Cord Length(m)
    5
  • Total Luminous Flux(lm)
    1800
  • Color Temperature
    6500K
  • Irradiation angle
    120°
  • Mouth Ring
    E26
  • JAN Code
    4989999332773
  • Trusco Code
    488-6461
  • Mass(g)
    1700
  • Replacement Ball
    RTL-20W
  • Electrical wire type
    VCT 0.75 mm² x 2 Cores
  • Specifications
    With rainproof plug
  • Protection Grade
    IP65
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
9 Day(s)
MYR 856.10

Part Number : RTL-205
Days to Ship 9 Day(s)
Standard Unit Price MYR 856.10
Quantity 1 unit

Specificationtitle

  • Brightness(lm)
    1800
  • Type
    LED
  • Product Type
    Emitter
  • Power Consumption(W)
    20
  • Outer Diameter(mm)
    150
  • Length(mm)
    250
  • Maximum Opening(mm)
    65
  • Power Supply(V)
    110
  • Cord Length(m)
    5
  • Total Luminous Flux(lm)
    1800
  • Color Temperature
    6500K
  • Irradiation angle
    120°
  • Mouth Ring
    E26
  • JAN Code
    4989999332773
  • Trusco Code
    488-6461
  • Mass(g)
    1700
  • Replacement Ball
    RTL-20W
  • Electrical wire type
    VCT 0.75 mm² x 2 Cores
  • Specifications
    With rainproof plug
  • Protection Grade
    IP65

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)