(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Clear File Color Base

Click this image to zoom it.

Move the mouse over the image to zoom

Clear File Color Base

Standard Unit Price:
MYR 50.75-
Days to Ship :
8 Day(s)

A basic clear file.
The mount is dotted in the same color tones as the cover.
Fulfills a wide range of roles at the office and at home.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Clear File
  • Size
    A4 Portrait Type
  • Number of Pockets
    20
  • Specifications
    Fixed Type, with Mount
  • Width(mm)
    242
  • Height(mm)
    307
  • Back Width(mm)
    14
  • Capacity
    1
Part Number
Capacity

Refine by

  • 1
  • Clear
Color

Refine by

  • Black
  • Blue
  • Clear
JAN Code

Refine by

  • 4971660211005
  • 4971660211203
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1
Black
4971660211203
8 Day(s)
MYR 53.65

Part Number : 132CBLACK
Days to Ship 8 Day(s)
Standard Unit Price MYR 53.65
Quantity 1

Specificationtitle

  • Product Type
    Clear File
  • Color
    Black
  • Size
    A4 Portrait Type
  • Number of Pockets
    20
  • JAN Code
    4971660211203
  • Specifications
    Fixed Type, with Mount
  • Width(mm)
    242
  • Height(mm)
    307
  • Back Width(mm)
    14
1
Blue
4971660211005
8 Day(s)
MYR 50.75

Part Number : 132CBLUE
Days to Ship 8 Day(s)
Standard Unit Price MYR 50.75
Quantity 1

Specificationtitle

  • Product Type
    Clear File
  • Color
    Blue
  • Size
    A4 Portrait Type
  • Number of Pockets
    20
  • JAN Code
    4971660211005
  • Specifications
    Fixed Type, with Mount
  • Width(mm)
    242
  • Height(mm)
    307
  • Back Width(mm)
    14

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)