(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Long-Life Silica

Long-Life Silica

Standard Unit Price:
MYR 18.11
Days to Ship :
4 Day(s) or more

It is a light bulb that can be used in a wide range of applications.
[Features]
· The light bulb lasts about twice as long as the conventional silica type. (same manufacturer's comparison)
· Can be used with lighting fixtures with an E26 base.
· Warm light from an incandescent bulb illuminates the space.
· Four different types can be used (20 W, 40 W, 60 W, and 100 W) to match the lighting fixture being used.
[Applications]
· Features a common shape that can be used in various places.
· For housing, design lighting, sign lighting, decorative lighting, lighting of stores and other facilities, etc.

Basic Specifications

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Power Consumption(W)
    20
  • Mouth Ring
    E26
  • Total Luminous Flux(lm)
    170
  • Main Body Dimensions(mm)
    W 60×H 109×D 60
  • Overall Length(mm)
    109
  • Outer Diameter(φ)
    60
  • Collar
    Silica
  • Rated Lifespan(h)
    2000
  • Rated Voltage(V)
    100
  • Package size(mm)
    W62×H113×D62
  • Main Body Weight(g)
    32
  • RoHS Compliant
    Non-Compatible
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4 Day(s) or more
MYR 18.11

Part Number : LW100V20WWL
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 18.11
Quantity 1 pc.

Specificationtitle

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Power Consumption(W)
    20
  • Mouth Ring
    E26
  • Total Luminous Flux(lm)
    170
  • Main Body Dimensions(mm)
    W 60×H 109×D 60
  • Overall Length(mm)
    109
  • Outer Diameter(φ)
    60
  • Collar
    Silica
  • Rated Lifespan(h)
    2000
  • Rated Voltage(V)
    100
  • Package size(mm)
    W62×H113×D62
  • Main Body Weight(g)
    32
  • RoHS Compliant
    Non-Compatible

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)