(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Digital Torque Screwdriver

Digital Torque Screwdriver

Standard Unit Price:
MYR 716.43
Days to Ship :
5 Day(s)

[Features]
· Power supply: Battery x 2
· Pressing the CLR button for 3 seconds turns it ON and pressing it for 6 seconds turns it OFF
· Switchable Units of Measurement: cN.M/lbf-in/ozf-in/kgf.cm
· Buzzer Alarm Function
· Digital Type
· Operating Temperature: 5-42°C
* Manual can be viewed as a PDF file.

Basic Specifications

  • Product Type
    Digital Type
  • Torque adjustment range(N·m)
    0.6~6
  • Insertion Angle(mm)
    6.35
  • Load direction
    Right
  • Torque Precision(±%)
    2

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
5 Day(s)
MYR 716.43

Part Number : CR-DGTD260
Days to Ship 5 Day(s)
Standard Unit Price MYR 716.43

Specificationtitle

  • Product Type
    Digital Type
  • Torque adjustment range(N·m)
    0.6~6
  • Insertion Angle(mm)
    6.35
  • Load direction
    Right
  • Torque Precision(±%)
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)