(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Air Motor KFC Series

Air Motor KFC Series

Standard Unit Price:
MYR 13,633.26-
Days to Ship :
8 Day(s) or more

Can also be used with open oil drums.
[Features]
· A pump that uses an air motor
· Max. discharge rate: 65 l/min
· The impeller is at the bottom of the pipe, so large volume discharge is possible.

Basic Specifications

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    65
  • Usable viscosity
    100cP or Less
  • Hose Length(m)
    2
  • Hose I.D.(mm)
    25
  • Packing
    fluoropolymer/Fluorine Rubber
  • Amount Of Content
    1 Set

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Usable Liquid

Refine by

  • Acid, Alkali
  • Solvent
  • Clear
Pump Head(m)

Refine by

  • 7.5
  • 8
  • Clear
Mass(kg)

Refine by

  • 5.8
  • 9.9
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
Acid, Alkali
7.5
5.8
8 Day(s) or more
MYR 13,633.26

Part Number : KFC103A-N
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 13,633.26
Quantity 1 Set

Specificationtitle

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    65
  • Usable Liquid
    Acid, Alkali
  • Usable viscosity
    100cP or Less
  • Pump Head(m)
    7.5
  • Mass(kg)
    5.8
  • Hose Length(m)
    2
  • Hose I.D.(mm)
    25
  • Body
    PP/PVDF/PVC/Hastelloy C
  • Material (Hose)
    Reinforced PVC
  • Packing
    fluoropolymer/Fluorine Rubber
1 Set
Solvent
8
9.9
8 Day(s) or more
MYR 22,563.08

Part Number : KFC104A-N
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 22,563.08
Quantity 1 Set

Specificationtitle

  • Product Type
    Air Model
  • Discharge Quantity(l/min)
    65
  • Usable Liquid
    Solvent
  • Usable viscosity
    100cP or Less
  • Pump Head(m)
    8
  • Mass(kg)
    9.9
  • Hose Length(m)
    2
  • Hose I.D.(mm)
    25
  • Body
    SUS304/PVDF
  • Material (Hose)
    SUS304
  • Packing
    fluoropolymer/Fluorine Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)