(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Manual Wing Pump, CAC-CAC, YATSUNAMI Series for Water

Manual Wing Pump, CAC-CAC, YATSUNAMI Series for Water

Standard Unit Price:
MYR 3,734.13-
Days to Ship :
10 Day(s) or more

It is currently being used by local governments, businesses and parks in times of emergency.
[Features]
· Frame included
· Wing pump

[Applications]
· Emergency water supply
· Supplying water in times of emergency

Basic Specifications

  • Product Type
    Manual
  • Usable Liquid
    Water
  • Body
    All Gun Metal
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Mass(kg)

Refine by

  • 5.3
  • 7.2
  • 8.9
  • 13.6
  • 22.3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
5.3
10 Day(s) or more
MYR 3,734.13

Part Number : BC-NO.0
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 3,734.13
Quantity 1 unit

Specificationtitle

  • Product Type
    Manual
  • Usable Liquid
    Water
  • Mass(kg)
    5.3
  • Discharge Rate(cc / Stroke)
    240
  • Port Size
    Rc1/2
  • Body
    All Gun Metal
1 unit
5.3
10 Day(s) or more
MYR 3,734.13

Part Number : BC-NO.1
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 3,734.13
Quantity 1 unit

Specificationtitle

  • Product Type
    Manual
  • Usable Liquid
    Water
  • Mass(kg)
    5.3
  • Discharge Rate(cc / Stroke)
    240
  • Port Size
    Rc3/4
  • Body
    All Gun Metal
1 unit
7.2
10 Day(s) or more
MYR 4,687.93

Part Number : BC-NO.2
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 4,687.93
Quantity 1 unit

Specificationtitle

  • Product Type
    Manual
  • Usable Liquid
    Water
  • Mass(kg)
    7.2
  • Discharge Rate(cc / Stroke)
    400
  • Port Size
    Rc1
  • Body
    All Gun Metal
1 unit
8.9
10 Day(s) or more
MYR 6,521.73

Part Number : BC-NO.3
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 6,521.73
Quantity 1 unit

Specificationtitle

  • Product Type
    Manual
  • Usable Liquid
    Water
  • Mass(kg)
    8.9
  • Discharge Rate(cc / Stroke)
    650
  • Port Size
    Rc1/4
  • Body
    All Gun Metal
1 unit
13.6
10 Day(s) or more
MYR 9,014.39

Part Number : BC-NO.5
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 9,014.39
Quantity 1 unit

Specificationtitle

  • Product Type
    Manual
  • Usable Liquid
    Water
  • Mass(kg)
    13.6
  • Discharge Rate(cc / Stroke)
    1100
  • Port Size
    Rc1/2
  • Body
    All Gun Metal
1 unit
22.3
10 Day(s) or more
MYR 17,852.00

Part Number : BC-NO.7
Days to Ship 10 Day(s) or more
Standard Unit Price MYR 17,852.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Manual
  • Usable Liquid
    Water
  • Mass(kg)
    22.3
  • Discharge Rate(cc / Stroke)
    2000
  • Port Size
    Rc2
  • Body
    All Gun Metal

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time