(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
AS ONE Corporation Calibrex Dispenser (CalibrexTM)

AS ONE Corporation Calibrex Dispenser (CalibrexTM)

Standard Unit Price:
MYR 6,764.43
Days to Ship :
8 Day(s)

[Features]
· Model 525 is suitable for dispensing organic solvents, non-crystallizing acid solutions, etc.
· Model 530 is suitable for dispensing saline, mildly/highly acidic solutions, etc.
· FC models have a flow control valve that returns the solution to the bottle when emptied, so precious solution is not wasted.

Basic Specifications

  • Product Type
    Dispenser
  • Capacity
    5~50mL
  • Autoclave
    Applicable
  • Accuracy(%)
    Maximum capacity setting time <±0.6
  • Minimum Variable Content(μl)
    1000
  • Manufacturer Product Name
    Dispenser 530.050FC
  • Manufacturer Model Number
    530.050FC
  • Specification details
    Autoclavable (121°C)
  • Accessory
    Suction Tube (350 mm), Exhaust Tube, Flow Control Valve, Conversion Adapter (GL-32, GL-38, GL-40), Dispense Volume Adjustment Knob
  • Reproducibility
    < ±0.1% (Max. Capacity)
  • Material
    Suction Tube/FEP (Fluororesin), Valve/Valve Ball/Ceramic, Valve Spring/Platinum Iridium, Valve Plate/PTFE (Tetrafluoroethylene), Barrel/Borosilicate Glass, Plunger/PFA Coated Glass, Body/ETFE (Fluororesin), Exhaust Tube/FEP (Fluororesin), Cap/PP (Polypropylene)
  • Standard mounting bore diameter(mm)
    GL-45
  • Supplement
    * Bottle is not provided.
  • Internal Capacity
    1 Set
Part Number
Internal Capacity

Refine by

  • 1 Set
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
8 Day(s)
MYR 6,764.43

Part Number : 3-1608-05
Days to Ship 8 Day(s)
Standard Unit Price MYR 6,764.43
Quantity 1 Set

Specificationtitle

  • Product Type
    Dispenser
  • Capacity
    5~50mL
  • Autoclave
    Applicable
  • Accuracy(%)
    Maximum capacity setting time <±0.6
  • Minimum Variable Content(μl)
    1000
  • Manufacturer Product Name
    Dispenser 530.050FC
  • Manufacturer Model Number
    530.050FC
  • Specification details
    Autoclavable (121°C)
  • Accessory
    Suction Tube (350 mm), Exhaust Tube, Flow Control Valve, Conversion Adapter (GL-32, GL-38, GL-40), Dispense Volume Adjustment Knob
  • Reproducibility
    < ±0.1% (Max. Capacity)
  • Material
    Suction Tube/FEP (Fluororesin), Valve/Valve Ball/Ceramic, Valve Spring/Platinum Iridium, Valve Plate/PTFE (Tetrafluoroethylene), Barrel/Borosilicate Glass, Plunger/PFA Coated Glass, Body/ETFE (Fluororesin), Exhaust Tube/FEP (Fluororesin), Cap/PP (Polypropylene)
  • Standard mounting bore diameter(mm)
    GL-45
  • Supplement
    * Bottle is not provided.

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time