(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
LED Sensor Wall Light, Solar Type

LED Sensor Wall Light, Solar Type

Standard Unit Price:
MYR 155.55
Days to Ship :
8 Day(s) or more

[Features]
· It charges with sunlight in the daytime, and it detects people with an infrared sensor in the night and lights up.
· When a person passes by, all lights turn on, and when there is no one nearby, it automatically switches to a dim night light.
· Solar powered, so no power outlet is required. Can be installed easily.
· Light source uses four white LED bulbs, thus ensuring brightness.
· Dust and splash-proof "IP65" specification for resistance against rain and dust.

Basic Specifications

  • Type
    LED
  • Product Type
    Special-use lighting implement
  • External Dimensions(mm)
    Width 90 x height 115 x depth 41
  • Power Supply
    Lithium-Ion Rechargeable Battery 3.7 V 600 mAh (built-in rechargeable battery cannot be replaced)
  • Light Source
    While color LED
  • Lighting Retention duration
    Approx. 10 Seconds
  • JAN Code
    4971275782075
  • Manufacturer Model
    LS-S1084C-K
  • Operating Temperature Range
    -5℃~+45℃
  • Solar Panel
    Polycrystalline silicon
  • Detection Method
    Infrared passive type
  • Number of uses
    When fully charged: Approx. 300 times, Spring, summer and fall: Approx. 60 times, Winter: Approx. 40 times
  • Specifications
    Protection from solid foreign matter and water: IP65 ( protection from dust and water.)
  • Manufacturer Product Name
    LED Sensor Wall Light Solar Type
  • Accessory
    2 sleeves for concrete, 2 screws, 1 power supply pin
  • Mass(g)
    Approximately 115
  • RoHS Compliant
    Non-Compatible
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s) or more
MYR 155.55

Part Number : LS-S1084C-K-078207
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 155.55
Quantity 1 unit

Specificationtitle

  • Type
    LED
  • Product Type
    Special-use lighting implement
  • External Dimensions(mm)
    Width 90 x height 115 x depth 41
  • Power Supply
    Lithium-Ion Rechargeable Battery 3.7 V 600 mAh (built-in rechargeable battery cannot be replaced)
  • Light Source
    While color LED
  • Lighting Retention duration
    Approx. 10 Seconds
  • JAN Code
    4971275782075
  • Manufacturer Model
    LS-S1084C-K
  • Operating Temperature Range
    -5℃~+45℃
  • Solar Panel
    Polycrystalline silicon
  • Detection Method
    Infrared passive type
  • Number of uses
    When fully charged: Approx. 300 times, Spring, summer and fall: Approx. 60 times, Winter: Approx. 40 times
  • Specifications
    Protection from solid foreign matter and water: IP65 ( protection from dust and water.)
  • Manufacturer Product Name
    LED Sensor Wall Light Solar Type
  • Accessory
    2 sleeves for concrete, 2 screws, 1 power supply pin
  • Mass(g)
    Approximately 115
  • RoHS Compliant
    Non-Compatible

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)