(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
LED Sensor Light Dry Battery Type

LED Sensor Light Dry Battery Type

Standard Unit Price:
MYR 137.45-
Days to Ship :
7 Day(s) or more

[Features]
· A square, thin and compact sensor light.
· A battery-powered type that can be installed in places without electric outlets.
· Can be used in places exposed to rain.
· Sensor can react and illuminate not only in dark environments but also when it is bright.
· Lighting Time: Can be adjusted (10 to 60 seconds).
· Sensor capable of detection from as far away as 8 m. (for detection directly in front)

Basic Specifications

  • Type
    LED
  • Product Type
    Special-use lighting implement
  • Power Supply
    AA Alkaline Batteries x 4 (Sold Separately)
  • Lighting Retention duration
    Approx. 10 Seconds-60 Seconds
  • Operating Temperature Range
    -5℃~+45℃
  • Detection Method
    Infrared passive type
  • Specifications
    Protection from solid foreign matter and water: IP44 ( Protection from solid foreign matter with diameter 1.0 mm or more, protection from water splashes)
  • Accessory
    2 sleeves for concrete, 2 screws (large)
  • Notes
    Mount in a position at a height of 1.8 m to 2.5 m above ground. Angle of the sensor is 120 degrees.
  • RoHS Compliant
    Non-Compatible
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • 1 lights
  • 2 lights
  • Clear
Light Source

Refine by

  • White LED x 1 (1 W)
  • White LED 2 Lamps (2 W)
  • Clear
JAN Code

Refine by

  • 4971275782815
  • 4971275782822
  • Clear
Manufacturer Model

Refine by

  • LS-B114D-K
  • LS-B224D-K
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
1 lights
White LED x 1 (1 W)
4971275782815
LS-B114D-K
7 Day(s) or more
MYR 137.45

Part Number : LS-B114D-K-078281
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 137.45
Quantity 1 unit

Specificationtitle

  • Type
    LED
  • Product Type
    Special-use lighting implement
  • Details Type
    1 lights
  • Power Supply
    AA Alkaline Batteries x 4 (Sold Separately)
  • Light Source
    White LED x 1 (1 W)
  • Lighting Retention duration
    Approx. 10 Seconds-60 Seconds
  • JAN Code
    4971275782815
  • Manufacturer Model
    LS-B114D-K
  • Operating Temperature Range
    -5℃~+45℃
  • Detection Method
    Infrared passive type
  • Battery life
    9 Months (For 10 seconds of lighting time, 5 times a day) *Varies greatly depending on the efficiency of the battery and usage conditions.
  • Specifications
    Protection from solid foreign matter and water: IP44 ( Protection from solid foreign matter with diameter 1.0 mm or more, protection from water splashes)
  • Manufacturer Product Name
    LED Sensor Light, Dry Cell Type
  • Accessory
    2 sleeves for concrete, 2 screws (large)
  • Mass(g)
    Approximately 320 (Including Power Cord)
  • Notes
    Mount in a position at a height of 1.8 m to 2.5 m above ground. Angle of the sensor is 120 degrees.
  • RoHS Compliant
    Non-Compatible
1 unit
2 lights
White LED 2 Lamps (2 W)
4971275782822
LS-B224D-K
7 Day(s) or more
MYR 196.36

Part Number : LS-B224D-K-078282
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 196.36
Quantity 1 unit

Specificationtitle

  • Type
    LED
  • Product Type
    Special-use lighting implement
  • Details Type
    2 lights
  • Power Supply
    AA Alkaline Batteries x 4 (Sold Separately)
  • Light Source
    White LED 2 Lamps (2 W)
  • Lighting Retention duration
    Approx. 10 Seconds-60 Seconds
  • JAN Code
    4971275782822
  • Manufacturer Model
    LS-B224D-K
  • Operating Temperature Range
    -5℃~+45℃
  • Detection Method
    Infrared passive type
  • Battery life
    5 Months (Lighting 5 times a day, for 10 seconds at a time.) *It may vary greatly depending on the performance of the dry batteries and conditions of use.
  • Specifications
    Protection from solid foreign matter and water: IP44 ( Protection from solid foreign matter with diameter 1.0 mm or more, protection from water splashes)
  • Manufacturer Product Name
    LED Sensor Push Light (2 Lights) Dry Cell Type
  • Accessory
    2 sleeves for concrete, 2 screws (large)
  • Mass(g)
    Approximately 450 (Including Power Cord)
  • Notes
    Mount in a position at a height of 1.8 m to 2.5 m above ground. Angle of the sensor is 120 degrees.
  • RoHS Compliant
    Non-Compatible

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)