(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
LED Clip Light Total Luminous Flux 180 – 380 lm

LED Clip Light Total Luminous Flux 180 – 380 lm

Standard Unit Price:
MYR 258.11
Days to Ship :
4 Day(s) or more

Compact type and space-saving LED light stand does not take up a lot of space. (form/type)
[Features]
· A hook hole is provided on the clip part that allows it to also be used as a wall-mounted light. (LTL-CK5)
· Chrome-plated for a cool and stylish feel. (LTL-C6-4LMP, LTL-C6-4NMP, LTL-C6-2LMP, LTL-C6-2NMP)
· The thin, approximately 1.5 cm head will not take up desktop space and is designed for surface illumination, meaning almost no multiple shadowing. (LTL-CK14)
· Colorful to make it pop. (LTL-C6-3KP, LTL-C6-3GP, LTL-C6-3DP, LTL-C6-2WP, LTL-C6-2DP)
· 360° bendable arm. (LTL-C6-4LMP, LTL-C6-4NMP, LTL-C6-3KP, LTL-C6-3GP, LTL-C6-3DP, LTL-CK14)
· The head component can rotate approximately 270° horizontally. (LTL-C6-2LMP, LTL-C6-2NMP, LTL-C6-2WP, LTL-C6-2DP)
[Applications]
· Used for desk illumination.

Basic Specifications

  • Product Type
    クリップ式
  • Type
    LED
  • Total Luminous Flux(lm)
    380
  • Color
    White
  • Rated
    DC24V/210mA
  • Power Supply
    Use with Dedicated Adapter
  • Power Consumption(W)
    5.2
  • 使用光源
    Tip Type LED x 14 Lights (Not Exchangeable)
  • Illuminance
    1,400 Lux (Height: 32 cm)
  • JAN Code
    4971275780064
  • メーカー型式
    LTL-CK14-W
  • Mass(g)
    500
  • Switch
    Push Type ON/OFF Switch
  • Accessory
    Dedicated AC Adapter
  • Features 1
    A simple, clean design. The thin, approx. 1.5 cm head will not clutter your desktop.
  • Features 2
    ON / OFF Push switch with easy operation.
  • Features 3
    The surface emission design eliminates most shadows.
  • Features 4
    The flexible arm can be used to adjust the angles 360 degrees.
  • メーカー商品名
    LED Clip Light White
  • RoHS Compliant
    Non-Compatible
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
4 Day(s) or more
MYR 258.11

Part Number : LTL-CK14-W-078006
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 258.11
Quantity 1 unit

Specificationtitle

  • Product Type
    クリップ式
  • Type
    LED
  • Total Luminous Flux(lm)
    380
  • Color
    White
  • Rated
    DC24V/210mA
  • Power Supply
    Use with Dedicated Adapter
  • Power Consumption(W)
    5.2
  • 使用光源
    Tip Type LED x 14 Lights (Not Exchangeable)
  • Illuminance
    1,400 Lux (Height: 32 cm)
  • JAN Code
    4971275780064
  • メーカー型式
    LTL-CK14-W
  • Mass(g)
    500
  • Switch
    Push Type ON/OFF Switch
  • Accessory
    Dedicated AC Adapter
  • Features 1
    A simple, clean design. The thin, approx. 1.5 cm head will not clutter your desktop.
  • Features 2
    ON / OFF Push switch with easy operation.
  • Features 3
    The surface emission design eliminates most shadows.
  • Features 4
    The flexible arm can be used to adjust the angles 360 degrees.
  • メーカー商品名
    LED Clip Light White
  • RoHS Compliant
    Non-Compatible

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time