(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
PETA Catch

PETA Catch

Standard Unit Price:
MYR 81.33
Days to Ship :
8 Day(s)

[Features]
· The sticky transparent seal used can be reapplied over and over.
· Neatly store items such as cleaning materials.
[Material]
· Main unit, roller: Steel / PVC. Seal: Styrene elastomer

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Model
    Suction
  • Cord
    Suction Cup-B
  • Size(mm)
    100 Square
  • Withstand load(kg)
    2
  • Specifications
    Supported 22~35mmφ
  • Material
    (Body, Roller) Steel/PVC (seal) Styrene-based elastomer
  • Feature 1
    Can be readhered any number of times as it uses an adhesive transparent seal. Neat and tidy storage of cleaning materials etc.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 81.33

Part Number : 309041
Days to Ship 8 Day(s)
Standard Unit Price MYR 81.33

Specificationtitle

  • Product Model
    Suction
  • Cord
    Suction Cup-B
  • Size(mm)
    100 Square
  • Withstand load(kg)
    2
  • Specifications
    Supported 22~35mmφ
  • Material
    (Body, Roller) Steel/PVC (seal) Styrene-based elastomer
  • Feature 1
    Can be readhered any number of times as it uses an adhesive transparent seal. Neat and tidy storage of cleaning materials etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)