(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
HERMETIC, F-III, Anti-Corrosive Sealant

HERMETIC, F-III, Anti-Corrosive Sealant

Standard Unit Price:
MYR 2,116.85
Days to Ship :
8 Day(s) or more

[Features]
· Sick Building Syndrome Countermeasure Product
· Anti-corrosive and sealing agents for thread parts of various piping materials (iron pipe/SUS pipe/gunmetal/copper pipe/PVC pipe, etc.).
· Steam piping (iron pipes are heat resistant up to 200°C, SUS pipes are heat resistant up to 150°C).
· In a special laminated tube so that every last bit can be used.
· Solvent-free type
· With nozzle

Basic Specifications

  • Product Type
    Sealant For Piping
  • Color
    White
  • Heat-Resistance(°C)
    -50 to 200 (Steel Pipe: 200, SUS Pipe: 150)
  • Pressure Resistance
    50kg
  • Appearance
    Fluid Liquid (Rubber Elastic Body)
  • Form
    Special Laminated Tube
  • Curing time
    20-24 h (5°C), 8-12 h (25°C) / Estimated time
  • Water pressure test result
    Iron Pipe/SUS Pipe: No leakage (Water pressure: 50 kg/cm², Temperature: Ambient Temperature / 95±5°C)
  • Usable Fluid
    Water, water vapor (cannot be used in gasoline pipes), gas, various types of oil, concentrated hydrochloric acid, Propylene glycol, concentrated aqueous ammonia, Sodium carbonate (20%), acidic fluid (can be used in some cases), alkaline fluid (can be used in some cases)
  • Amount Of Content
    1 Case (100 g X 10 Pcs.)
Part Number
Amount Of Content

Refine by

  • 1 Case (100 g X 10 Pcs.)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Case (100 g X 10 Pcs.)
8 Day(s) or more
MYR 2,116.85

Part Number : F-3(W)
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 2,116.85
Quantity 1 Case (100 g X 10 Pcs.)

Specificationtitle

  • Product Type
    Sealant For Piping
  • Color
    White
  • Heat-Resistance(°C)
    -50 to 200 (Steel Pipe: 200, SUS Pipe: 150)
  • Pressure Resistance
    50kg
  • Appearance
    Fluid Liquid (Rubber Elastic Body)
  • Form
    Special Laminated Tube
  • Curing time
    20-24 h (5°C), 8-12 h (25°C) / Estimated time
  • Water pressure test result
    Iron Pipe/SUS Pipe: No leakage (Water pressure: 50 kg/cm², Temperature: Ambient Temperature / 95±5°C)
  • Usable Fluid
    Water, water vapor (cannot be used in gasoline pipes), gas, various types of oil, concentrated hydrochloric acid, Propylene glycol, concentrated aqueous ammonia, Sodium carbonate (20%), acidic fluid (can be used in some cases), alkaline fluid (can be used in some cases)

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time