(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
HERMETIC, F-Z, Anti-Corrosive Sealant

HERMETIC, F-Z, Anti-Corrosive Sealant

Standard Unit Price:
MYR 4,195.63
Days to Ship :
12 Day(s) or more

[Features]
· Anticorrosive Sealant for Lining Steel Pipe, Sick Building Syndrome Countermeasure Product
· Organic solvent type liquid anti-corrosion sealant for various lining steel pipe/anti-corrosion joints/steel pipes.
· It is an organic solvent type liquid anticorrosion sealant for water and hot water supply piping that can also be used for repairing scratches on pipe end faces, threads and pipes.
· Absolutely free from ingredients which are not authorized by the VOC (volatile organic compounds) guidelines of the WHO (World Health Organization).
[Applications]
· Screw section corrosion proofing and sealant for piping iron pipes.
· For preventing water supply corrosion

Basic Specifications

  • Product Type
    Sealant For Piping
  • Heat-Resistance(°C)
    90
  • Pressure Resistance
    30kg/㎠
  • Drying Time
    12~30h
  • Specification details
    Includes Brush
  • Amount Of Content
    1 Case (500 g X 36 Cans)
Part Number
Amount Of Content

Refine by

  • 1 Case (500 g X 36 Cans)
  • Clear
Color

Refine by

  • White
  • Other
  • Clear
Color Details

Refine by

  • Gray
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
F-Z
1 Case (500 g X 36 Cans)
Other
Gray
12 Day(s) or more
MYR 4,195.63

Part Number : F-Z
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 4,195.63
Quantity 1 Case (500 g X 36 Cans)

Specificationtitle

  • Product Type
    Sealant For Piping
  • Color
    Other
  • Color Details
    Gray
  • Heat-Resistance(°C)
    90
  • Pressure Resistance
    30kg/㎠
  • Drying Time
    12~30h
  • Specification details
    Includes Brush
1 Case (500 g X 36 Cans)
White
-
12 Day(s) or more
MYR 4,195.63

Part Number : F-Z(X)
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 4,195.63
Quantity 1 Case (500 g X 36 Cans)

Specificationtitle

  • Product Type
    Sealant For Piping
  • Color
    White
  • Color Details
    -
  • Heat-Resistance(°C)
    90
  • Pressure Resistance
    30kg/㎠
  • Drying Time
    12~30h
  • Specification details
    Includes Brush

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)