(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
HERMETIC, Gas Pipe Sealant

HERMETIC, Gas Pipe Sealant

Standard Unit Price:
MYR 5,296.83-
Days to Ship :
12 Day(s) or more

[Features]
· Anti-corrosive Sealing Agent for Gas Pipes and Lining Pipes
· Tests done for salt water resistance and anti-corrosion performance

Basic Specifications

  • Product Type
    Sealant For Piping
  • Heat-Resistance(°C)
    Normal Temperature
  • Pressure Resistance
    30kg/㎠
  • Drying Time
    10–20 h * Please pass water and pressure after detecting complete dryness.
  • Specification details
    Includes Brush
  • Supplement
    Cannot be used for potable water piping.
  • Amount Of Content
    1 Case (500 g X 36 Cans)
Part Number
Amount Of Content

Refine by

  • 1 Case (500 g X 36 Cans)
  • Clear
Color

Refine by

  • Green
  • Other
  • Clear
Color Details

Refine by

  • Gray
  • Ivory
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
G-3
1 Case (500 g X 36 Cans)
Other
Gray
12 Day(s) or more
MYR 5,296.83

Part Number : G-3
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 5,296.83
Quantity 1 Case (500 g X 36 Cans)

Specificationtitle

  • Product Type
    Sealant For Piping
  • Color
    Other
  • Color Details
    Gray
  • Heat-Resistance(°C)
    Normal Temperature
  • Pressure Resistance
    30kg/㎠
  • Drying Time
    10–20 h * Please pass water and pressure after detecting complete dryness.
  • Specification details
    Includes Brush
  • Supplement
    Cannot be used for potable water piping.
1 Case (500 g X 36 Cans)
Green
-
12 Day(s) or more
MYR 5,705.01

Part Number : G-100GR
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 5,705.01
Quantity 1 Case (500 g X 36 Cans)

Specificationtitle

  • Product Type
    Sealant For Piping
  • Color
    Green
  • Color Details
    -
  • Heat-Resistance(°C)
    Normal Temperature
  • Pressure Resistance
    30kg/㎠
  • Drying Time
    10–20 h * Please pass water and pressure after detecting complete dryness.
  • Specification details
    Includes Brush
  • Supplement
    Cannot be used for potable water piping.
1 Case (500 g X 36 Cans)
Other
Ivory
12 Day(s) or more
MYR 5,296.83

Part Number : G-100IV
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 5,296.83
Quantity 1 Case (500 g X 36 Cans)

Specificationtitle

  • Product Type
    Sealant For Piping
  • Color
    Other
  • Color Details
    Ivory
  • Heat-Resistance(°C)
    Normal Temperature
  • Pressure Resistance
    30kg/㎠
  • Drying Time
    10–20 h * Please pass water and pressure after detecting complete dryness.
  • Specification details
    Includes Brush
  • Supplement
    Cannot be used for potable water piping.

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)