(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Strip Type Partition B Frame

Click this image to zoom it.

Move the mouse over the image to zoom

Strip Type Partition B Frame

Standard Unit Price:
MYR 190.33
Days to Ship :
29 Day(s)

Used as an exit/entry partitioning curtain in factories and warehouses.

Basic Specifications

  • Product Type
    related goods
  • Color
    Olive Color
  • Width(mm)
    75
  • Length(m)
    1
  • Trusco Code
    447-3876
  • Frame
    Steel
  • Finish
    Olive Chromate Plating
  • Application
    Used as an exit/entry partitioning curtain in factories and warehouses.
  • Mass(kg)
    1.3
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
29 Day(s)
MYR 190.33

Part Number : TS-BF
Days to Ship 29 Day(s)
Standard Unit Price MYR 190.33
Quantity 1 pc.

Specificationtitle

  • Product Type
    related goods
  • Color
    [Bronze] Olive Color
  • Width(mm)
    75
  • Length(m)
    1
  • Trusco Code
    447-3876
  • Frame
    Steel
  • Finish
    Olive Chromate Plating
  • Application
    Used as an exit/entry partitioning curtain in factories and warehouses.
  • Mass(kg)
    1.3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent effects in sound proofing, dust proofing, insect proofing and moisture proofing are demonstrated.
●Prevent the escape of cold and warm air to enhance cooling and heating efficiency.
●The square corner edge of the sheet has been dropped(round edge processing) safety aspects are considered.

Usage

●Curtains and partition at entrances such as factory and warehouse.

Specification

●Color:Olive Color
●Commodity Name:B Type Frame 1M
●Materials:Steel
●SPQ(piece):10

Materials

●Polyvinyl Chloride(PVC)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)