(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Slim Display Hanger Component for Small Projector Hanger

Slim Display Hanger Component for Small Projector Hanger

Standard Unit Price:
MYR 114.26-
Days to Ship :
16 Day(s) or more

Sugita Ace Projector Parts for thin display hangers and small projector hangers.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 Set
  • 1 pc.
  • 1 unit
  • Clear
Size(mm)

Refine by

  • 33×φ124
  • 306×260×260
  • 350×260×260
  • Clear
Color

Refine by

  • Black
  • Ivory
  • Clear
Finish

Refine by

  • -
  • Fabric
  • Semi-glossy baked paint finish
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
-
Black
Fabric
16 Day(s) or more
MYR 405.60

Part Number : 245-538
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 405.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Black
  • Finish
    Fabric
  • Specifications
    -
  • Material
    Steel
1 Set
-
Black
-
16 Day(s) or more
MYR 1,262.51

Part Number : 249-011
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,262.51
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Black
  • Finish
    -
  • Specifications
    -
  • Material
    -
1 Set
-
Black
-
16 Day(s) or more
MYR 1,262.51

Part Number : 249-012
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,262.51
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Black
  • Finish
    -
  • Specifications
    -
  • Material
    -
1 Set
-
Black
-
16 Day(s) or more
MYR 1,262.51

Part Number : 249-013
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,262.51
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Black
  • Finish
    -
  • Specifications
    -
  • Material
    -
1 Set
-
Black
-
16 Day(s) or more
MYR 1,262.51

Part Number : 249-014
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,262.51
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Black
  • Finish
    -
  • Specifications
    -
  • Material
    -
1 Set
-
Black
-
16 Day(s) or more
MYR 1,262.51

Part Number : 249-015
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,262.51
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Black
  • Finish
    -
  • Specifications
    -
  • Material
    -
1 Set
-
Black
-
16 Day(s) or more
MYR 1,262.51

Part Number : 249-016
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,262.51
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Black
  • Finish
    -
  • Specifications
    -
  • Material
    -
1 Set
-
Black
-
16 Day(s) or more
MYR 1,262.51

Part Number : 249-017
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,262.51
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Black
  • Finish
    -
  • Specifications
    -
  • Material
    -
1 Set
-
Black
-
16 Day(s) or more
MYR 1,262.51

Part Number : 249-018
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,262.51
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Black
  • Finish
    -
  • Specifications
    -
  • Material
    -
1 Set
-
Ivory
-
16 Day(s) or more
MYR 1,262.51

Part Number : 249-019
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,262.51
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Ivory
  • Finish
    -
  • Specifications
    -
  • Material
    -
1 Set
-
Ivory
-
16 Day(s) or more
MYR 1,262.51

Part Number : 249-020
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,262.51
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Ivory
  • Finish
    -
  • Specifications
    -
  • Material
    -
1 Set
-
Ivory
-
16 Day(s) or more
MYR 1,262.51

Part Number : 249-021
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,262.51
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Ivory
  • Finish
    -
  • Specifications
    -
  • Material
    -
1 Set
-
Ivory
-
16 Day(s) or more
MYR 1,262.51

Part Number : 249-022
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,262.51
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Ivory
  • Finish
    -
  • Specifications
    -
  • Material
    -
1 Set
-
Ivory
-
16 Day(s) or more
MYR 1,262.51

Part Number : 249-023
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,262.51
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Ivory
  • Finish
    -
  • Specifications
    -
  • Material
    -
1 Set
-
Ivory
-
16 Day(s) or more
MYR 1,262.51

Part Number : 249-024
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,262.51
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Ivory
  • Finish
    -
  • Specifications
    -
  • Material
    -
1 Set
-
Ivory
-
16 Day(s) or more
MYR 1,268.22

Part Number : 249-025
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,268.22
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Ivory
  • Finish
    -
  • Specifications
    -
  • Material
    -
1 Set
-
Ivory
-
16 Day(s) or more
MYR 1,268.22

Part Number : 249-026
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,268.22
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Ivory
  • Finish
    -
  • Specifications
    -
  • Material
    -
1 unit
350×260×260
Black
Semi-glossy baked paint finish
16 Day(s) or more
MYR 868.33

Part Number : 249-027
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 868.33
Quantity 1 unit

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    350×260×260
  • Color
    Black
  • Finish
    Semi-glossy baked paint finish
  • Specifications
    -
  • Material
    Steel
1 unit
350×260×260
Ivory
Semi-glossy baked paint finish
16 Day(s) or more
MYR 868.33

Part Number : 249-028
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 868.33
Quantity 1 unit

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    350×260×260
  • Color
    Ivory
  • Finish
    Semi-glossy baked paint finish
  • Specifications
    -
  • Material
    Steel
1 Set
-
Black
-
16 Day(s) or more
MYR 1,171.10

Part Number : 249-030
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,171.10
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Black
  • Finish
    -
  • Specifications
    Short Wire / Swing-prevention Bracket / Turn Buckle / Wire Clip / Eye Nut / Male Screw / Anchor
  • Material
    -
1 Set
-
Black
-
16 Day(s) or more
MYR 1,251.08

Part Number : 249-031
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 1,251.08
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    -
  • Color
    Black
  • Finish
    -
  • Specifications
    Long Wire / Vibration-Dampening Bracket / Turnbuckle / Wire Clip / Eye Nut / Female Threaded Anchor
  • Material
    -
1 unit
306×260×260
Black
Semi-glossy baked paint finish
16 Day(s) or more
MYR 535.78

Part Number : 249-054
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 535.78
Quantity 1 unit

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    306×260×260
  • Color
    Black
  • Finish
    Semi-glossy baked paint finish
  • Specifications
    -
  • Material
    Steel
1 unit
306×260×260
Ivory
Semi-glossy baked paint finish
16 Day(s) or more
MYR 535.78

Part Number : 249-055
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 535.78
Quantity 1 unit

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    306×260×260
  • Color
    Ivory
  • Finish
    Semi-glossy baked paint finish
  • Specifications
    -
  • Material
    Steel
1 Set
33×φ124
Black
-
16 Day(s) or more
MYR 114.26

Part Number : 249-056
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 114.26
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    33×φ124
  • Color
    Black
  • Finish
    -
  • Specifications
    -
  • Material
    Plastic
1 Set
33×φ124
Ivory
-
16 Day(s) or more
MYR 114.26

Part Number : 249-057
Days to Ship 16 Day(s) or more
Standard Unit Price MYR 114.26
Quantity 1 Set

Specificationtitle

  • Product Type
    Projector
  • Size(mm)
    33×φ124
  • Color
    Ivory
  • Finish
    -
  • Specifications
    -
  • Material
    Plastic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)