(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Electric / Manual Screen P Selection (Front Panel Type)

Electric / Manual Screen P Selection (Front Panel Type)

Standard Unit Price:
MYR 3,900.43-
Days to Ship :
14 Day(s) or more

· Super flat design with storage feel with subtle screen presence.· The front panel can be attached and detached, enabling the roller fabric to be replaced.· Use the wall switch to adjust the limit (stop position). [Electric]· Adopted a proprietary spring mechanism and rotary damper for quieter operations. (29% reduction compared to our conventional models) [Manual]· With a useful aluminum hook bar for pulling out the screen. [Manual]

Basic Specifications

  • Product Type
    Screen
  • Amount Of Content
    1 Set
Part Number
Amount Of Content

Refine by

  • 1 Set
  • Clear
Size(mm)

Refine by

  • 1626×1219×1966
  • 2032×1524×2372
  • 2438×1829×2778
  • 3048×2286×3395
  • 3454×2591×3801
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set
1626×1219×1966
14 Day(s) or more
MYR 8,960.38

Part Number : 251-117
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 8,960.38
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    1626×1219×1966
  • Specifications
    Applicable Box: AL-220EX
1 Set
2032×1524×2372
14 Day(s) or more
MYR 10,074.50

Part Number : 251-118
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 10,074.50
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    2032×1524×2372
  • Specifications
    Applicable Box: AL-260EX
1 Set
2438×1829×2778
14 Day(s) or more
MYR 11,792.09

Part Number : 251-119
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 11,792.09
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    2438×1829×2778
  • Specifications
    Applicable Box: AL-300EX
1 Set
3048×2286×3395
14 Day(s) or more
MYR 16,062.87

Part Number : 251-120
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 16,062.87
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    3048×2286×3395
  • Specifications
    Applicable Box: AL-360EX
1 Set
3454×2591×3801
14 Day(s) or more
MYR 18,755.32

Part Number : 251-121
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 18,755.32
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    3454×2591×3801
  • Specifications
    Applicable Box: AL-400EX
1 Set
1626×1219×1966
14 Day(s) or more
MYR 3,900.43

Part Number : 251-122
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 3,900.43
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    1626×1219×1966
  • Specifications
    Applicable Box: AL-220EX
1 Set
2032×1524×2372
14 Day(s) or more
MYR 4,457.49

Part Number : 251-123
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 4,457.49
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    2032×1524×2372
  • Specifications
    Applicable Box: AL-260EX
1 Set
2438×1829×2778
14 Day(s) or more
MYR 5,112.03

Part Number : 251-124
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 5,112.03
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    2438×1829×2778
  • Specifications
    Applicable Box: AL-300EX
1 Set
3048×2286×3395
14 Day(s) or more
MYR 10,910.08

Part Number : 251-125
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 10,910.08
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    3048×2286×3395
  • Specifications
    Applicable Box: AL-360EX
1 Set
3454×2591×3801
14 Day(s) or more
MYR 12,627.68

Part Number : 251-126
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 12,627.68
Quantity 1 Set

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    3454×2591×3801
  • Specifications
    Applicable Box: AL-400EX

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)