(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Electric Large Type Clean EB-V-WG/EB-H-WG (Wind-Up Type)

Electric Large Type Clean EB-V-WG/EB-H-WG (Wind-Up Type)

Standard Unit Price:
MYR 44,565.69-
Days to Ship :
14 Day(s) or more

· Can support 200 to 350 of NTSC (4:3) and HD (16:9).· The unique flatness-retention mechanism realizes a large screen that is safe and stable.· As the motor part, relay part, and roller part can be separated, load can be reduced during delivery or when mounting.· The Stop B Contact immediately halts operation, even while raising or lowering, in the unlikely event that the switch cable disconnects.· Uses operating voltage of 100 V, and various control methods can be selected in accordance with the operation method.· Can also be changed to 24 VDC specifications.· Types placed on top of the motor can also be used in situations where a screen is desired throughout the entire box or when desiring to make the motor and relay invisible.· Can also be used when installing on grapevine trellises, etc. (Dedicated fitting is special order)

Basic Specifications

  • Product Type
    Screen
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 4064×3048
  • 4428×2491
  • 5080×3810
  • 5535×3113
  • 6096×4572
  • 6642×3736
  • 7112×5334
  • 7749×4359
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
4064×3048
14 Day(s) or more
MYR 44,565.69

Part Number : 511-565
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 44,565.69
Quantity 1 unit

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    4064×3048
1 unit
5080×3810
14 Day(s) or more
MYR 52,503.77

Part Number : 511-566
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 52,503.77
Quantity 1 unit

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    5080×3810
1 unit
6096×4572
14 Day(s) or more
MYR 60,998.91

Part Number : 511-567
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 60,998.91
Quantity 1 unit

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    6096×4572
1 unit
7112×5334
14 Day(s) or more
MYR 73,486.31

Part Number : 511-568
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 73,486.31
Quantity 1 unit

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    7112×5334
1 unit
4428×2491
14 Day(s) or more
MYR 47,397.40

Part Number : 511-569
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 47,397.40
Quantity 1 unit

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    4428×2491
1 unit
5535×3113
14 Day(s) or more
MYR 55,335.49

Part Number : 511-570
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 55,335.49
Quantity 1 unit

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    5535×3113
1 unit
6642×3736
14 Day(s) or more
MYR 63,830.63

Part Number : 511-571
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 63,830.63
Quantity 1 unit

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    6642×3736
1 unit
7749×4359
14 Day(s) or more
MYR 76,318.01

Part Number : 511-572
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 76,318.01
Quantity 1 unit

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    7749×4359

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time