(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Screen Box X AL-X/AL-EX

Screen Box X AL-X/AL-EX

Standard Unit Price:
MYR 3,567.05-
Days to Ship :
14 Day(s) or more

· Box used for embedding the screen into the ceiling so as not to affect the external appearance when mounting indoors. · Made of aluminum with a lightweight design, so assembly and installation can be performed with the minimal number of people. · The surface finish is silky white, perfectly matching the ceiling color without negatively affecting external appearance.

Basic Specifications

  • Product Type
    Screen
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 150×150.5×2200
  • 150×150.5×2400
  • 150×150.5×2600
  • 150×150.5×2800
  • 150×150.5×3000
  • 150×150.5×3200
  • 150×150.5×3600
  • 150×150.5×4000
  • 200×200.5×2600
  • 200×200.5×2800
  • 200×200.5×3200
  • 200×200.5×3600
  • 200×200.5×4000
  • 200×200.5×4800
  • 200×200.5×5100
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
150×150.5×2200
14 Day(s) or more
MYR 3,567.05

Part Number : 511-503
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 3,567.05
Quantity 1 pc.

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    150×150.5×2200
1 pc.
150×150.5×2400
14 Day(s) or more
MYR 3,769.60

Part Number : 511-504
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 3,769.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    150×150.5×2400
1 pc.
150×150.5×2600
14 Day(s) or more
MYR 3,972.18

Part Number : 511-505
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 3,972.18
Quantity 1 pc.

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    150×150.5×2600
1 pc.
150×150.5×2800
14 Day(s) or more
MYR 4,073.45

Part Number : 511-506
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 4,073.45
Quantity 1 pc.

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    150×150.5×2800
1 pc.
150×150.5×3000
14 Day(s) or more
MYR 4,427.95

Part Number : 511-507
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 4,427.95
Quantity 1 pc.

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    150×150.5×3000
1 pc.
150×150.5×3600
14 Day(s) or more
MYR 5,086.30

Part Number : 511-509
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 5,086.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    150×150.5×3600
1 pc.
200×200.5×4000
14 Day(s) or more
MYR 6,251.05

Part Number : 511-510
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 6,251.05
Quantity 1 pc.

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    200×200.5×4000
1 pc.
150×150.5×3200
14 Day(s) or more
MYR 4,630.52

Part Number : 511-511
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 4,630.52
Quantity 1 pc.

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    150×150.5×3200
1 pc.
150×150.5×4000
14 Day(s) or more
MYR 5,694.00

Part Number : 511-512
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 5,694.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    150×150.5×4000
1 pc.
200×200.5×2600
14 Day(s) or more
MYR 4,377.30

Part Number : 511-513
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 4,377.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    200×200.5×2600
1 pc.
200×200.5×2800
14 Day(s) or more
MYR 4,579.88

Part Number : 511-514
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 4,579.88
Quantity 1 pc.

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    200×200.5×2800
1 pc.
200×200.5×3200
14 Day(s) or more
MYR 5,136.93

Part Number : 511-515
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 5,136.93
Quantity 1 pc.

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    200×200.5×3200
1 pc.
200×200.5×3600
14 Day(s) or more
MYR 5,947.20

Part Number : 511-516
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 5,947.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    200×200.5×3600
1 pc.
200×200.5×4800
14 Day(s) or more
MYR 7,415.80

Part Number : 511-518
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 7,415.80
Quantity 1 pc.

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    200×200.5×4800
1 pc.
200×200.5×5100
14 Day(s) or more
MYR 7,770.30

Part Number : 511-519
Days to Ship 14 Day(s) or more
Standard Unit Price MYR 7,770.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Screen
  • Size(mm)
    200×200.5×5100

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)