(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Kim Towel Paper Waste Roll

Click this image to zoom it.

Move the mouse over the image to zoom

Kim Towel Paper Waste Roll

Standard Unit Price:
MYR 1,448.87
Days to Ship :
21 Day(s)

[Features]
· Quickly and reliably absorbs large water and oil spills and the like.
· A perforated roll type.

Basic Specifications

  • Product Type
    Paper waste
  • Shape
    Roll
  • Fabric
    New products
  • Type
    Dry
  • Size(mm)
    568×80×905
  • Details Type
    Jumbo roll floor stand
  • Material
    Steel
  • Manufacturer Model Number
    04700
  • JAN Code
    4901750047009
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
21 Day(s)
MYR 1,448.87

Part Number : 1-4980-01
Days to Ship 21 Day(s)
Standard Unit Price MYR 1,448.87
Quantity 1 unit

Specificationtitle

  • Product Type
    Paper waste
  • Shape
    Roll
  • Fabric
    New products
  • Type
    Dry
  • Size(mm)
    568×80×905
  • Details Type
    Jumbo roll floor stand
  • Material
    Steel
  • Manufacturer Model Number
    04700
  • JAN Code
    4901750047009

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)