(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Molding Gauge CG-100S

Molding Gauge CG-100S

Click this image to zoom it.

Move the mouse over the image to zoom

A chamfer measuring gauge with a fine needle that can easily measure even complex shapes.
[Features]
· Enables recording of complex shapes.
· The gauge needle is very fine, so it is easy to measure a smooth curve.
[Applications]
· Can make various types of curved surfaces with mold transfers of curved portions.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CG-100S

 
Part Number
CG-100S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 203.81

1 Piece(s) 29 Day(s)

Loading...

  1. 1

Basic Information

Product dimension(mm) 155×84 Mass(g) 210 Material Needle: Stainless steel
Feature 1 Thin Gauge Needle for Easy-to-Read Smooth Curve Use Can make various types of curves while making molds of curved portions. Specifications Effective Length: 150 mm

Please check the type/dimensions/specifications of the part CG-100S in the Molding Gauge CG-100S series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)