(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Under Gloves

Click this image to zoom it.

Move the mouse over the image to zoom

Under Gloves

Standard Unit Price:
MYR 14.47
Days to Ship :
4 Day(s) or more

Recommended for people whose hands chap easily.
[Features]
· Under gloves for absorbing sweat from hands.
· Made from 100% cotton that is gentle on the hands. Eliminates the discomfort of wearing gloves by absorbing sweat well.
[Applications]
· For use under gardening gloves, rubber gloves or vinyl gloves.
[Materials]
· 100% cotton.

Basic Specifications

  • Product Type
    Inner Type
  • Size
    Configurable
  • Overall Length(cm)
    21.0
  • Length of Middle Finger(cm)
    7.5
  • Palm perimeter(cm)
    18.0
  • Material
    100% Cotton
  • JAN Code
    4920501867154
  • Mass(g)
    21
  • Amount Of Content
    1 Pair
Part Number
Amount Of Content

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
4 Day(s) or more
MYR 14.47

Part Number : 4920501867154
Days to Ship 4 Day(s) or more
Standard Unit Price MYR 14.47
Quantity 1 Pair

Specificationtitle

  • Product Type
    Inner Type
  • Size
    Configurable
  • Overall Length(cm)
    21.0
  • Length of Middle Finger(cm)
    7.5
  • Palm perimeter(cm)
    18.0
  • Material
    100% Cotton
  • JAN Code
    4920501867154
  • Mass(g)
    21

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)