(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Emergency Mat

Emergency Mat

Standard Unit Price:
MYR 1,460.95
Days to Ship :
9 Day(s) or more

· A mat that people can use for temporary refuge if unable to get home or for use in an evacuation center, etc. Larger than a single tatami (which is approximately 1.7 square meters), so large enough for an evacuee to sleep on. Its 10 mm thickness also protects the user from cold drafts rising up from the floor.

Basic Specifications

  • Product Type
    Protection supplies
  • Size (Length x Width)(mm)
    1000×2000
  • Packing Size (Vertical x Horizontal x Height)(mm)
    1000×2000×110
  • Material
    Recycled PET
  • Collar
    Gray
  • Amount Of Content
    1 case (10 sheets)
Part Number
Amount Of Content

Refine by

  • 1 case (10 sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 case (10 sheets)
9 Day(s) or more
MYR 1,460.95

Part Number : KMT-100200
Days to Ship 9 Day(s) or more
Standard Unit Price MYR 1,460.95
Quantity 1 case (10 sheets)

Specificationtitle

  • Product Type
    Protection supplies
  • Size (Length x Width)(mm)
    1000×2000
  • Packing Size (Vertical x Horizontal x Height)(mm)
    1000×2000×110
  • Material
    Recycled PET
  • Collar
    Gray

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)