(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Clean Wiper Window Sheet

Click this image to zoom it.

Move the mouse over the image to zoom

Clean Wiper Window Sheet

Standard Unit Price:
MYR 21.50
Days to Ship :
8 Day(s)

More comfortable cleaning with the Nitoms unique attention to detail.
[Features]
· Just one wipe keeps things clean and easy, and makes sure they stay that way.
· With a rotating head, windows and screen doors can be cleaned beautifully.
· Washing simultaneous with dirt prevention and water repellent processing.

Basic Specifications

  • Product Type
    Cloth Wiper
  • Other
    Spare
  • Size(mm)
    200×200
  • JAN code
    4904140212100
  • Mass
    50
  • Material (window sheet)
    Acrylic, Rayon, Polyester
  • Ingredient
    Fluorine-Based Polymer, Silicone, Purified Water, Alcohol, Sterilization Agent
  • Individual Packaging Size(mm)
    120×180×10
  • Amount Of Content
    1 Bag (8 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (8 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (8 Sheets)
8 Day(s)
MYR 21.50

Part Number : C0210
Days to Ship 8 Day(s)
Standard Unit Price MYR 21.50
Quantity 1 Bag (8 Sheets)

Specificationtitle

  • Product Type
    Cloth Wiper
  • Other
    Spare
  • Size(mm)
    200×200
  • JAN code
    4904140212100
  • Mass
    50
  • Material (window sheet)
    Acrylic, Rayon, Polyester
  • Ingredient
    Fluorine-Based Polymer, Silicone, Purified Water, Alcohol, Sterilization Agent
  • Individual Packaging Size(mm)
    120×180×10

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)