(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
PETG Adhesive, TAKIBOND No.700 (Surface Bonding)

PETG Adhesive, TAKIBOND No.700 (Surface Bonding)

Standard Unit Price:
MYR 391.56
Days to Ship :
8 Day(s) or more

[Features]
· Can glue PET surfaces to each other.
[Applications]
· Gluing PET Surfaces to Each Other

Basic Specifications

  • Product Type
    One part adhesive type
  • Color
    Transparency
  • JAN Code
    4935967012246
  • Trusco Code
    479-9861
  • Color Details
    Colorless and Transparent
  • Mass
    1kg
  • Capacity
    1L
  • Specification details
    Acetone
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s) or more
MYR 391.56

Part Number : TB700X1KG
Days to Ship 8 Day(s) or more
Standard Unit Price MYR 391.56
Quantity 1 pc.

Specificationtitle

  • Product Type
    One part adhesive type
  • Color
    Transparency
  • JAN Code
    4935967012246
  • Trusco Code
    479-9861
  • Color Details
    Colorless and Transparent
  • Mass
    1kg
  • Capacity
    1L
  • Specification details
    Acetone

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time