(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Cordless vibrator (wedge type)

Cordless vibrator (wedge type)

Standard Unit Price:
MYR 6,760.92
Days to Ship :
8 Day(s)

[Features]
· Equipped with a high-capacity lithium ion battery of 18 V and 4.0 Ah.
・ Effective for surface finishing and defoaming of slopes that are usually difficult to defoam.
[Applications]
· Placing work for freshly mixed concrete.

Basic Specifications

  • Product Model
    Vibrator
  • Mass(kg)
    4.5
  • Total Length(mm)
    515
  • Vibrating Part(mm)
    80×190
  • Frequency(Hz)
    200
  • JAN Code
    4562303290756
  • Trusco Code
    753-8138
  • Specifications
    Charge Time: Approximately 60 Minutes Usable Time: 20 to 25 Minutes
  • Mass(g)
    4500
  • Voltage(V)
    18
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
CPS
1 unit
8 Day(s)
MYR 6,760.92

Part Number : CPS
Days to Ship 8 Day(s)
Standard Unit Price MYR 6,760.92
Quantity 1 unit

Specificationtitle

  • Product Model
    Vibrator
  • Mass(kg)
    4.5
  • Total Length(mm)
    515
  • Vibrating Part(mm)
    80×190
  • Frequency(Hz)
    200
  • JAN Code
    4562303290756
  • Trusco Code
    753-8138
  • Specifications
    Charge Time: Approximately 60 Minutes Usable Time: 20 to 25 Minutes
  • Mass(g)
    4500
  • Voltage(V)
    18

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)