(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Cordless Vibrator (Flexible Type)

Cordless Vibrator (Flexible Type)

Standard Unit Price:
MYR 5,536.10
Days to Ship :
10 Day(s)

[Features]
· Equipped with a high-capacity lithium ion battery of 18 V and 4.0 Ah.
・ A flexible type vibrator with a wide range of uses.
· Connected with a flexible rubber hose, enabling use in placement work in locations where the hose becomes slightly bent.
[Applications]
· Placing work for freshly mixed concrete.

Basic Specifications

  • Product Model
    Vibrator
  • Mass(kg)
    4.2
  • Total Length(mm)
    1089
  • Vibrating Part(mm)
    28×186
  • Frequency(Hz)
    200
  • JAN Code
    4562303290695
  • Trusco Code
    753-8111
  • Specifications
    Charge time: approx. 60 min, usage time: 20 min.
  • Mass(g)
    4200
  • Voltage(V)
    18
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10 Day(s)
MYR 5,536.10

Part Number : C28F0.6M
Days to Ship 10 Day(s)
Standard Unit Price MYR 5,536.10
Quantity 1 unit

Specificationtitle

  • Product Model
    Vibrator
  • Mass(kg)
    4.2
  • Total Length(mm)
    1089
  • Vibrating Part(mm)
    28×186
  • Frequency(Hz)
    200
  • JAN Code
    4562303290695
  • Trusco Code
    753-8111
  • Specifications
    Charge time: approx. 60 min, usage time: 20 min.
  • Mass(g)
    4200
  • Voltage(V)
    18

Loading...

Searching. Please wait.

Cancel

Product Specifications

Features

●High capacity 18V 4.0 Ah lithium ion battery is adopted.

Usage

●When pouring raw concrete.

Specification

●Total Length(mm):1089
●Vibrating Part(mm):28 x 186
●Frequency(Hz):200
●SPQ(piece):1
●Voltage: 18V
●Charging Time: Approx. 60 minutes
●Working Time: 20 minutes

Accessories

●Complete Charger
●Battery x 2
●Carrying Case

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time